AC/DC & DC/DC converters (integrated FET)

Optimize power conversion with our portfolio of converters for a wide range of power topologies.

parametric-filterVer todos los productos
Because DC/DC step-down (buck) converters feature a controller with one or more integrated FETs and an external inductor, they offer a balance of flexibility and ease of use. Browse our comprehensive portfolio of DC/DC buck converters and leverage corresponding design tools to address power-supply design challenges for any application.

Buscar por categoría

Select by topology

Step-down (Buck)

Because DC/DC step-down (buck) converters feature a controller with one or more integrated FETs and an external inductor, they offer a balance of flexibility and ease of use.

Step-up (Boost)

Our low-power boost converters support your need for small solution size, low system cost and high power density.

Buck-boost, inverting & split rail

Our buck-boost, inverting and split-rail converters integrate FETs to reduce component count in your system and simplify your board design.

Isolated

Easily generate one or more isolated positive and negative supplies using a small number of external components. An optocoupler is not required, and devices can be used for isolated applications.

Charge pumps (inductorless)

Our easy-to-use charge pumps offer the industry's smallest solution size and highest performance. They are ideal for low-power industrial, personal electronics and telecommunications applications.

Featured converters

TPSM8S6B24S
AC/DC & DC/DC converters (integrated FET)

Módulo de alimentación PMBus® apilable de 4 V a 16 V de entrada y 25 A x4 con seguridad extendida

Precio aprox. (USD) 1ku | 13

TPS54KB20
AC/DC & DC/DC converters (integrated FET)

Convertidor reductor síncrono de 4 V a 16 V y 25 A

Precio aprox. (USD) 1ku | 1.51

TPS54KC23
AC/DC & DC/DC converters (integrated FET)

4-V to 16-V input, 30-A, remote sense, synchronous step-down converter

Precio aprox. (USD) 1ku | 1.75

LMR66420-Q1
AC/DC & DC/DC converters (integrated FET)

Convertidor reductor síncrono de 36 V y 2 A con corriente quiescente (IQ) de 1.5 μA y baja interfere

Precio aprox. (USD) 1ku | 1.35

LMR66430-Q1
AC/DC & DC/DC converters (integrated FET)

Convertidor reductor síncrono de 36 V y 3 A con corriente quiescente (IQ) de 1.5 μA y baja interfere

Precio aprox. (USD) 1ku | 1.395

LMR66430
AC/DC & DC/DC converters (integrated FET)

Convertidor reductor síncrono de 36 V y 3 A con corriente quiescente (IQ) de 1.5 μA y baja interfere

Precio aprox. (USD) 1ku | 1.23

Power trends

Power density

More power, less board space. In addition to being a trend in applications across all markets, it is also one of the key benefits of using a step-down module. Buck modules feature an integrated inductor and FETs to not only minimize power supply size, but also simplify design and help get customers to market faster. On the inside, the centerpiece of each module is a high-efficiency buck regulator surrounded by a layout optimized for thermal performance.  

High-density power modules are a great choice for powering high-current digital loads like FPGAs and processors. Use our processor-attach tool to find the best power supply devices to surround your FPGA or processor. 

White paper
Benefits and trade-offs of various power-module package options
This white paper discusses a few package options – embedded, leaded and QFN – and the benefits and trade-offs of each in terms of module size, component integration, thermal performance and EMI considerations.
PDF
Application note
Practical Thermal Design With DC/DC Power Modules (Rev. A)
This application note outlines a design procedure to quickly estimate the minimum required copper area on the PCB for a successful thermal design with DC/DC power modules.
PDF
White paper
Enabling Small, Cool and Quiet Power Modules with Enhanced HotRod™ QFN Packaging
Learn how our enhanced HotRod™ QFN package technology enables engineers to address design challenges and take advantage of more efficient, cooler and quieter devices in their designs. 
PDF
Featured products for power density
TPSM82866A ACTIVO Módulo de alimentación reductor fino de 6 A y entrada de 2.4 V a 5.5 V con inductor integrado en QFN
TLVM13630 ACTIVO Módulo de potencia de bajada de 3 A, de alta densidad, con entrada de 3 V a 36 V y salida de 1 V a 6
TPSM5D1806 ACTIVO Módulo de alimentación de salida, con entrada de 4.5 V a 15 V, doble de 6 A, simple de 12 A
Low EMI

Mitigating power-supply EMI can be a major challenge for many power-supply designers, so why not make it as simple as possible? With a high level of integration and an internal layout optimized to minimize noise, buck modules are an excellent choice to save design time and help you comply with difficult standards like CISPR 22 Class-B. Take a look below at some of our latest and best DC/DC step-down modules for EMI performance. 

White paper
Simplify low EMI design with power modules
Learn how the tight integration of a power module helps to not only increase power density, but also simplify EMI design. 
PDF
Video
Package optimization – HotRod™ and enhanced HotRod QFN packages
HotRod QFN or flip-chip on leadframe QFN packages eliminates the need for bondwires. See how you can use our HotRod QFN package technology to mitigate EMI issues, while additional enhancements can reduce your solution size. 
Application note
Further Optimizing EMI with Spread Spectrum
This application report will focus on understanding the noise origins,the effective construction of our power modules to help with noise reduction, and how the spread spectrum technique helps reduce EMI emissions.
PDF | HTML
Featured products for low EMI
TPSM63606 ACTIVO Módulo de alimentación de 6 A de alta densidad, entrada de 36 V, salida de 1 V a 16 V, en QFN HotRod
TPSM82810 ACTIVO Módulo reductor de 4 A y 2.75 V a 6 V con frecuencia ajustable y seguimiento en encapsulado μSIP de
LMZM23601 ACTIVO Módulo de alimentación CC-CC reductor de 36 V y 1 A en un paquete de 3,8 mm × 3 mm

Recursos técnicos

Selection guide
Selection guide
Buck Converter Quick Reference Guide (Rev. B)
Covering devices with input voltage up to 100 V and output current up to 40 A, this quick reference guide highlights our most popular buck converters across a wide variety of applications.
document-pdfAcrobat PDF
Serie de videos
Serie de videos
Power fundamentals - buck regulator architectures
This series provides an overview of buck regulator architectures, including: multiphase, hysteretic, COT, current or emulated current mode, and voltage mode. 
Selection guide
Selection guide
SWIFT DC/DC Converters Selector Guide (Rev. G)
Low on-resistance integrated MOSFETs, tight output voltage regulation accuracy, and an advanced feature-set allow SWIFT™ step-down converters to power the most advanced DSPs and FPGAs in the industry.
document-pdfAcrobat PDF

Descubra aplicaciones destacadas

HEV and EV
Cumpla con los requisitos de alimentación del sistema de HEV y EV con reguladores reductores de TI.
Infotainment and cluster
Amplíe la funcionalidad de los sistemas de información y entretenimiento y de clúster para automoción con convertidores y controladores reductores de TI.
Data center and enterprise computing
Nuestros convertidores CC/CC y módulos de alimentación abordan sus desafíos de diseño térmico y densidad de potencia para aplicaciones empresariales.

Cumpla con los requisitos de alimentación del sistema de HEV y EV con reguladores reductores de TI.

Los ingenieros de diseño tienen muchas consideraciones que superar mientras manejan costos estrictos y objetivos de espacio de placa. Diseñamos y desarrollamos nuestros dispositivos de alimentación con estos desafíos en mente.

  • Alto rango de temperatura de funcionamiento.
  • Admite normas estrictas de compatibilidad electromagnética, como las del Comité Internacional Especial de Perturbaciones Radioeléctricas clase 5.
  • Amplia capacidad de tensión de entrada para administrar condiciones transitorias de entrada grande.
  • Disponibilidad en encapsulados con y sin plomo.

Recursos destacados

Productos
  • TPSF12C3 – Filtro EMI activo de modo (AEF) común para sistemas trifásicos
  • LMR38020-Q1 – Convertidor de potencia SIMPLE SWITCHER® para automoción, de 4.2 V a 80 V, 2 A, convertidor reductor
  • LM5180-Q1 – Convertidor sin retorno de opto con entrada de 65 V y MOSFET integrado de 100 V y 1.5 A para automoc
Herramientas de diseño y simulación
  • LMR38020QEVM – Módulo de evaluación de convertidor de potencia LMR38020-Q1 SIMPLE SWITCHER® 80 V, 2 A, buck síncron

Amplíe la funcionalidad de los sistemas de información y entretenimiento y de clúster para automoción con convertidores y controladores reductores de TI.

Los sistemas actuales de información y entretenimiento y de clúster para automoción informan, entretienen y conectan a los conductores modernos. En el futuro, se espera que la funcionalidad en estos sistemas aumente. Esto significa más potencia de procesamiento dentro del mismo espacio físico. Para alimentar estos sistemas de última generación, los convertidores de potencia tienen que sobresalir en dos aspectos clave.

  • relación entre potencia de salida alta y tamaño del encapsulado sin sobrecalentarse
  • interferencia electromagnética radiada y conducida minimizada

Recursos destacados

Diseños de referencia
  • PMP30670 – Diseño de referencia de extremo frontal de VIN amplia para unidades de procesamiento de cabina digit
  • PMP22030 – Diseño de referencia de potencia eficiente, de bajo calor y conforme al estándar CISPR 25 clase 5 pa
Productos
  • LM61495-Q1 – Convertidor reductor de 10 A para automoción optimizado para densidad de potencia y EMI baja
  • TPS62813-Q1 – Convertidor reductor de 2.75 V a 6 V y 3 A con FSW fijo y SINCRONIZACIÓN en flancos mojables de 2 mm
  • TPS62873-Q1 – Convertidor reductor síncrono apilable de 2.7 V a 6 V de entrada y 15 A para automoción

Nuestros convertidores CC/CC y módulos de alimentación abordan sus desafíos de diseño térmico y densidad de potencia para aplicaciones empresariales.

Los centros de datos son esenciales para la continuidad del negocio y una comunicación confiable. Nuestras soluciones para administrar la potencia permiten una alta disponibilidad y eficiencia al alimentar procesadores de alto rendimiento y a la vez proporcionan potencia regulada.

  • Gracias a una alta eficiencia, un excelente rendimiento térmico y un PMBus con telemetría, los centros de datos se mantienen más fríos y ahorran energía.
  • Respuesta transitoria rápida para reducir el tamaño del filtro de salida
  • Alta precisión de la tensión de salida para alimentar los procesadores avanzados más recientes

Recursos destacados

Productos
  • TPS54J061 – Convertidor reductor síncrono de 6 A, entrada de 4 V a 16 V, tensión de referencia de 600 mV, límite
  • TPS54KB20 – Convertidor reductor síncrono de 4 V a 16 V y 25 A
Desarrollo de hardware
  • TPS546D24AEVM – Módulo de evaluación bifásico de convertidor reductor síncrono de frecuencia fija
  • TPS54KB20EVM – Módulo de evaluación del convertidor reductor TPS54KB20
  • TPS54J061EVM – Placa de evaluación de convertidor reductor de 2.7 V a 16 V, 6 A
Herramientas de diseño y simulación
Desarrollo de software

Design & development resources

Design tool
WEBENCH® Power Designer
WEBENCH® Power Designer creates customized power-supply circuits based on your requirements. The environment gives you end-to-end power-supply design capabilities that save you time during all phases of the design process.
Herramienta de simulación
PSpice® para herramienta de diseño y simulación de TI
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Herramienta de diseño
Herramienta de software Power Stage Designer™ de las fuentes de alimentación de modo conmutado más u

Power Stage Designer es una herramienta basada en JAVA que ayuda a acelerar los diseños de fuentes de alimentación, ya que calcula las tensiones y corrientes de 21 topologías a partir de las entradas del usuario. Además, Power Stage Designer contiene una herramienta de trazado de diagramas de Bode (...)

Diseños de referencia relacionados con AC/DC & DC/DC converters (integrated FET)

Utilice nuestra herramienta de selección de diseños de referencia para encontrar los diseños más adecuados para su aplicación y sus parámetros.