AC/DC & DC/DC converters (integrated FET)
Optimize power conversion with our portfolio of converters for a wide range of power topologies.
Buscar por categoría
Select by topology
Step-down (Buck)
Because DC/DC step-down (buck) converters feature a controller with one or more integrated FETs and an external inductor, they offer a balance of flexibility and ease of use.
Step-up (Boost)
Our low-power boost converters support your need for small solution size, low system cost and high power density.
Buck-boost, inverting & split rail
Our buck-boost, inverting and split-rail converters integrate FETs to reduce component count in your system and simplify your board design.
Isolated
Easily generate one or more isolated positive and negative supplies using a small number of external components. An optocoupler is not required, and devices can be used for isolated applications.
Charge pumps (inductorless)
Our easy-to-use charge pumps offer the industry's smallest solution size and highest performance. They are ideal for low-power industrial, personal electronics and telecommunications applications.
Nuevos productos
Módulo de alimentación PMBus® apilable de 4 V a 16 V de entrada y 25 A x4 con seguridad extendida
Precio aprox. (USD) 1ku | 13
Convertidor reductor síncrono de 4 V a 16 V y 25 A
Precio aprox. (USD) 1ku | 1.51
4-V to 16-V input, 30-A, remote sense, synchronous step-down converter
Precio aprox. (USD) 1ku | 1.75
Convertidor reductor síncrono de 36 V y 2 A con corriente quiescente (IQ) de 1.5 μA y baja interfere
Precio aprox. (USD) 1ku | 1.35
Convertidor reductor síncrono de 36 V y 3 A con corriente quiescente (IQ) de 1.5 μA y baja interfere
Precio aprox. (USD) 1ku | 1.395
Convertidor reductor síncrono de 36 V y 3 A con corriente quiescente (IQ) de 1.5 μA y baja interfere
Precio aprox. (USD) 1ku | 1.23
Power trends
Power density
More power, less board space. In addition to being a trend in applications across all markets, it is also one of the key benefits of using a step-down module. Buck modules feature an integrated inductor and FETs to not only minimize power supply size, but also simplify design and help get customers to market faster. On the inside, the centerpiece of each module is a high-efficiency buck regulator surrounded by a layout optimized for thermal performance.
High-density power modules are a great choice for powering high-current digital loads like FPGAs and processors. Use our processor-attach tool to find the best power supply devices to surround your FPGA or processor.
Benefits and trade-offs of various power-module package options
Practical Thermal Design With DC/DC Power Modules (Rev. A)
Enabling Small, Cool and Quiet Power Modules with Enhanced HotRod™ QFN Packaging
Featured products for power density
Low EMI
Mitigating power-supply EMI can be a major challenge for many power-supply designers, so why not make it as simple as possible? With a high level of integration and an internal layout optimized to minimize noise, buck modules are an excellent choice to save design time and help you comply with difficult standards like CISPR 22 Class-B. Take a look below at some of our latest and best DC/DC step-down modules for EMI performance.
Simplify low EMI design with power modules
Package optimization – HotRod™ and enhanced HotRod QFN packages
Further Optimizing EMI with Spread Spectrum
Recursos técnicos
Buck Converter Quick Reference Guide (Rev. B)
Power fundamentals - buck regulator architectures
SWIFT DC/DC Converters Selector Guide (Rev. G)
Descubra aplicaciones destacadas
Cumpla con los requisitos de alimentación del sistema de HEV y EV con reguladores reductores de TI.
Los ingenieros de diseño tienen muchas consideraciones que superar mientras manejan costos estrictos y objetivos de espacio de placa. Diseñamos y desarrollamos nuestros dispositivos de alimentación con estos desafíos en mente.
- Alto rango de temperatura de funcionamiento.
- Admite normas estrictas de compatibilidad electromagnética, como las del Comité Internacional Especial de Perturbaciones Radioeléctricas clase 5.
- Amplia capacidad de tensión de entrada para administrar condiciones transitorias de entrada grande.
- Disponibilidad en encapsulados con y sin plomo.
Recursos destacados
- TPSF12C3 – Filtro EMI activo de modo (AEF) común para sistemas trifásicos
- LMR38020-Q1 – Convertidor de potencia SIMPLE SWITCHER® para automoción, de 4.2 V a 80 V, 2 A, convertidor reductor
- LM5180-Q1 – Convertidor sin retorno de opto con entrada de 65 V y MOSFET integrado de 100 V y 1.5 A para automoc
- LMR38020QEVM – Módulo de evaluación de convertidor de potencia LMR38020-Q1 SIMPLE SWITCHER® 80 V, 2 A, buck síncron
Amplíe la funcionalidad de los sistemas de información y entretenimiento y de clúster para automoción con convertidores y controladores reductores de TI.
Los sistemas actuales de información y entretenimiento y de clúster para automoción informan, entretienen y conectan a los conductores modernos. En el futuro, se espera que la funcionalidad en estos sistemas aumente. Esto significa más potencia de procesamiento dentro del mismo espacio físico. Para alimentar estos sistemas de última generación, los convertidores de potencia tienen que sobresalir en dos aspectos clave.
- relación entre potencia de salida alta y tamaño del encapsulado sin sobrecalentarse
- interferencia electromagnética radiada y conducida minimizada
Recursos destacados
- LM61495-Q1 – Convertidor reductor de 10 A para automoción optimizado para densidad de potencia y EMI baja
- TPS62813-Q1 – Convertidor reductor de 2.75 V a 6 V y 3 A con FSW fijo y SINCRONIZACIÓN en flancos mojables de 2 mm
- TPS62873-Q1 – Convertidor reductor síncrono apilable de 2.7 V a 6 V de entrada y 15 A para automoción
- Understanding the trade-offs and technologies to increase power density (Rev. C) – White paper
- Advanced Power-Converter Features for Reducing EMI – More literature
Nuestros convertidores CC/CC y módulos de alimentación abordan sus desafíos de diseño térmico y densidad de potencia para aplicaciones empresariales.
Los centros de datos son esenciales para la continuidad del negocio y una comunicación confiable. Nuestras soluciones para administrar la potencia permiten una alta disponibilidad y eficiencia al alimentar procesadores de alto rendimiento y a la vez proporcionan potencia regulada.
- Gracias a una alta eficiencia, un excelente rendimiento térmico y un PMBus con telemetría, los centros de datos se mantienen más fríos y ahorran energía.
- Respuesta transitoria rápida para reducir el tamaño del filtro de salida
- Alta precisión de la tensión de salida para alimentar los procesadores avanzados más recientes
Recursos destacados
- TPS546D24AEVM – Módulo de evaluación bifásico de convertidor reductor síncrono de frecuencia fija
- TPS54KB20EVM – Módulo de evaluación del convertidor reductor TPS54KB20
- TPS54J061EVM – Placa de evaluación de convertidor reductor de 2.7 V a 16 V, 6 A
- Point-of-Load Solutions for Network Interface Cards (NIC) – Application note
- Point-of-Load Designs in Data Center Apps for Intel Xeon Sapphire Rapids Scalabl (Rev. B) – Application note
- WEBENCH-CIRCUIT-DESIGNER – Create customized power supply and active filter circuits
- PSPICE-FOR-TI – PSpice® para herramienta de diseño y simulación de TI
- FUSION_DIGITAL_POWER_DESIGNER – Software de potencia digital
Design & development resources
WEBENCH® Power Designer
PSpice® para herramienta de diseño y simulación de TI
Herramienta de software Power Stage Designer™ de las fuentes de alimentación de modo conmutado más u
Power Stage Designer es una herramienta basada en JAVA que ayuda a acelerar los diseños de fuentes de alimentación, ya que calcula las tensiones y corrientes de 21 topologías a partir de las entradas del usuario. Además, Power Stage Designer contiene una herramienta de trazado de diagramas de Bode (...)