TIDA-01243

USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design

TIDA-01243

Design files

Overview

The USB Type-C® and power delivery (PD) minidock reference design provides a reference for a USB Type-C dock including audio, USB data, power and video.  This reference design has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over the primary USB Type-C PD port. Video output capabilities include both DisplayPort and HDMI.

Features
  • DisplayPort™ to HDMI
  • Bidirectional power capabilities
  • DRP full-featured USB-C and PD port
  • Dual video (up to 4 K) via HDMI or miniDP
  • Flash update over Type-C
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC52.PDF (5434 KB)

Reference design overview and verified performance test data

TIDRN42.PDF (198 KB)

Detailed overview of design layout for component placement

TIDRN41.PDF (92 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRN44.ZIP (322 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCI1.ZIP (1090 KB)

Design file that contains information on physical board layer of design PCB

TIDRN43.PDF (6521 KB)

PCB layer plot file used for generating PCB design layout

TIDRN40.PDF (5662 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

USB hubs & controllers

TUSB3410UART, I2C and IrDA serial port to USB bridge

Data sheet: PDF | HTML
DC/DC converters

TPS543313.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

TPD13S52313-channel HDMI Port solution with ESD protection and current-limit load switch

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3831150-nA, ultra-low power, supply voltage monitor

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS25000.13-1.4A adjustable ILIMIT, 1.8-5.25V, 80mΩ USB power switch + boost converter in Eco-mode

Data sheet: PDF
Load switches

TPS2013A5.5-V, 1.5-A, 35-mΩ, load switch

Data sheet: PDF
USB hubs & controllers

TUSB321USB Type-C configuration channel logic & port control with VCONN

Data sheet: PDF | HTML
DC/DC converters

TPS543323.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode

Data sheet: PDF | HTML
ESD protection diodes

TPD6E05U066 channel 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
MOSFETs

CSD87501L30-V, N channel NexFET™ power MOSFET, dual common drain LGA, 5.5 mOhm, gate ESD protection

Data sheet: PDF | HTML
Protocol & bus switches & muxes

HD3SS4604x6-channel USB Type-C™ Alternate Mode mux/demux

Data sheet: PDF | HTML
USB redrivers & multiplexers

HD3SS32122-channel 10-Gbps 2:1/1:2 USB 3.1 differential mux/demux

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS259102.9-V to 20-V, 30mΩ, 0.8-6.5A eFuse

Data sheet: PDF
Comparators

TLV3012Low-power comparator with reference (push-pull)

Data sheet: PDF | HTML
USB Type-C & USB Power Delivery ICs

TPS65982USB Type-C™ and USB PD controller power switch and high-speed multiplexer

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
USB hubs & controllers

TUSB80414-port 5-Gbps SuperSpeed USB 3.0 hub

Data sheet: PDF | HTML
DC/DC converters

TPS533181.5-V to 22-V, 8-A synchronous buck converter with eco-mode

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

USB-CTM-MINIDK-EVM — USB Type-C™ Mini Dock board with video and charging support evaluation module

The USB Type-C® and power delivery (PD) minidock reference design provides a reference for a USB Type-C dock including audio, USB data, power and video.  This reference design has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over the (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01243 USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

USB-CTM-MINIDK-EVM USB Type-C™ Mini Dock board with video and charging support evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-01243 USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide TIDA-01243 Design Guide Aug 5, 2016
Technical article What is the USB Type-C and Power Delivery minidock and what does it do? PDF | HTML Oct 7, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.