Programmable logic devices (PLD)

Customize your logic design with zero software language

Programmable logic devices (PLD)

Browse by category

Simplify your logic designs with our highly integrated programmable logic devices (PLDs). By integrating multiple logic functions in a single chip, TI PLDs are suitable for use across multiple markets including automotive, industrial and consumer electronic applications. Combined with our intuitive InterConnect Studio (ICS), our PLDs are easy to configure with zero coding experience required, while also giving you the ability to simulate and program logic designs with a touch of a button.

Select by feature


<10 GPIO PLDs


≥10 GPIO PLDs


Automotive-qualified PLDs

An engineer's guide to programmable logic


Learn the fundamentals of our programmable logic products.

Why choose TI PLDs? 

checkmark

Reduce design complexity and size

Combine up to 40 digital and analog logic elements, enabling a significant reduction in discrete logic devices and reducing solution size as much as 94%.

checkmark

Easily design and configure with zero coding

Use InterConnect Studio to quickly configure your logic design and go from concept to prototype in one day, with zero programming knowledge required.

checkmark

Industry-standard packages

Standard packaging, with a temperature range from –40°C to 125°C and AEC Q-100 qualification, enables use in an array of applications without special manufacturing requirements.

Benefits of programmable logic devices (PLDs)

The high level of integration of our PLDs allows you to remove numerous discrete components without compromising functionality or size.     

Designs require fewer components to purchase, stock and place. Depending on your design and PLD utilization, you can significantly reduce your discrete components and complexity. 

When compared to discrete logic and competing technologies, TI PLDs can help reduce the overall PCB size. With small packages and pin counts as low as eight, engineers can reduced PCB space by 90% or more. 

Our free InterConnect Studio design tool eliminates software programming by providing a simple drag-and-drop interface that enables you to easily build your logic circuits, fine-tune logic elements, check for errors, and even view a power consumption estimate without any coding experience. Manipulate the built-in simulator for different probe points to view all sections of your design and confirm that it meets your requirements.

Our PLDs offer the ability to easily design and program solutions from the InterConnect Studio graphical user interface. A TI PLD programmer and associated evaluation module are the only pieces of hardware required for you to configure devices for evaluation, prototype builds or production.  

Easily request custom samples or production devices straight from InterConnect Studio. Whether you or TI programs the PLDs, the result is a customized hardware state machine ready for use, without any software development.

Technical resources

Application brief
Application brief
Smart Occupancy Lighting Using TI Programmable Logic Devices
See how to use a TI PLD in smart occupancy lighting applications.
document-pdfAcrobat PDF
Application note
Application note
Using Lookup-Tables in Programmable Logic
Learn how to use a look-up table in your programmable logic design.
document-pdfAcrobat PDF
Application brief
Application brief
Power Sequencing With Feedback Using TI Programmable Logic Devices
Discover how TI programmable logic can simplify your power-sequencing requirements.
document-pdfAcrobat PDF

Design & development resources

Evaluation board
TPLD1201 evaluation module (for RWB package)
The TPLD1201-RWB-EVM helps users to configure TPLD1201RWB devices without requiring the soldering of the devices to the board. Use InterConnect Studio (ICS) software for fast evaluation, development, simulation and programming. Once programmed, TI programmable logic (TPLD) devices can be removed (...)
Hardware programming tool
Programmer kit compatible with TI programmable logic devices (TPLD) evaluation modules
This tool enables users to interface between a computer running InterConnect Studio and a TPLD evaluation module (EVM) to power and program devices. Note that this tool is meant to interface with TPLD EVMs and does not come with TPLD samples.
Evaluation board
TPLD801 evaluation module with a DRL package socket
This evaluation module (EVM) enables users to evaluate TPLD801DRL devices without requiring the soldering of the devices to the board. Users can utilize InterConnect Studio software for fast evaluation, development, simulation and programming. Once programmed, TI Programmable Logic Devices (TPLD) (...)
TPLD2001-Q1

Automotive programmable logic device with 18-GPIO and selectable I²C/SPI

Approx. price (USD) 1ku | 0.696

TPLD2001

Programmable logic device with 18-GPIO and selectable I²C/SPI

Approx. price (USD) 1ku | 0.59

TPLD801-Q1

Automotive programmable logic device with six general purpose input or outputs (GPIOs)

Approx. price (USD) 1ku | 0.258

TPLD1201-Q1

Automotive Programmable logic device with eight general purpose inputs or outputs

Approx. price (USD) 1ku | 0.461