Flyback & flybuck

Flyback & Fly-buck™ converters

Boost power density without increasing EMI or standby power.

Understanding the Basics of a Flyback Converter

Integrated features, increasing power density. The flyback topology is a popular choice for increasing efficiency in <150W power supplies. Our flyback controllers and converters help you meet compliance standards, especially in light- or no-load conditions, through such features as high-voltage startup, electromagnetic interference (EMI) dithering, and constant-current and constant-voltage charging support. Our portfolio ranges from devices with simple protection features to those with advanced control law.

Browse products by category


Flyback controllers


Flyback converters


Non-iso Fly-buck converters and flyback regulators

Related categories


Synchronous rectifier controllers


PFC controllers


USB Type-C® and USB Power Delivery ICs

Flyback controllers and converters

Technical resources

Technical article
Technical article
How an auxless GaN flyback converter can solve AC/DC adapter design challenges (Rev. A)
Explore how TI's integrated GaN flyback converter (UCG28826) can help you eliminate the use of the auxiliary winding for device bias (“auxless”) without sacrificing efficiency.
document-pdfAcrobat PDF
Application note
Application note
Flyback Aux Winding OVP and UVLO Fault Sensing Design and Troubleshooting Tips
This application report describes how to avoid false overvoltage and undervoltage lockout faults caused by noise on the auxiliary winding.
document-pdfAcrobat PDF
Video series
Video series
Common Mistakes in Flyback Power Supplies and How to Fix Them
This five-part video series focuses on some of the most common mistakes in the design and troubleshooting of low-power AC/DC power supplies, specifically focusing on the flyback topology.

Design & development resources

Evaluation board
UCG28826 evaluation module

The UCG28826EVM-093 is a 65W USB-C® PD evaluation module (EVM) for evaluating an off-line GaN integrated quasi-resonant flyback adapter for AC/DC adapters, chargers, USB wall outlets, and other applications. The EVM meets CoC Tier two and DoE Level six efficiency requirements. The EVM is intended (...)

Evaluation board
UCC28750 evaluation module for current-mode flyback controller
The UCC28750EVM-071 is a 60-W evaluation module for evaluating an off-line AC to DC power converter. The UCC28750EVM-071 is intended for evaluation purposes and is not intended to be an end product. The UCC28750EVM-071 converts 85-VRMS to 265-VRMS input voltage down to 24 VDC, capable of delivering (...)
Calculation tool
Fly-Buck and Flyback Topology Selector

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.