ADC09DJ800-Q1

ACTIVE

Automotive dual-channel, 9-bit, 800-MSPS analog-to-digital converter (ADC) with JESD204C interface

ADC09DJ800-Q1

ACTIVE

Product details

Sample rate (max) (Msps) 800 Resolution (Bits) 9 Number of input channels 2 Interface type JESD204B, JESD204C Analog input BW (MHz) 6000 Features Ultra High Speed Rating Automotive Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 1110 Architecture Folding Interpolating SNR (dB) 53.5 ENOB (Bits) 8.5 SFDR (dB) 64 Operating temperature range (°C) -40 to 125 Input buffer Yes
Sample rate (max) (Msps) 800 Resolution (Bits) 9 Number of input channels 2 Interface type JESD204B, JESD204C Analog input BW (MHz) 6000 Features Ultra High Speed Rating Automotive Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 1110 Architecture Folding Interpolating SNR (dB) 53.5 ENOB (Bits) 8.5 SFDR (dB) 64 Operating temperature range (°C) -40 to 125 Input buffer Yes
FCCSP (AAV) 144 100 mm² (10 mm × 10 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • ADC Core:
    • Resolution: 9 Bit
    • Non-interleaved architecture
    • Internal dither reduces high-order harmonics
  • Performance specifications:
    • SNR (–1dBFS, 97MHz): 53.5dBFS
    • ENOB (–1dBFS, 97MHz): 8.51 Bits
    • SFDR (–1dBFS, 97MHz): 64dBFS
    • Noise floor (–20dBFS, 97MHz): –140.5dBFS/Hz
  • Full-scale input voltage: 800mVPP-DIFF
  • Full-power input bandwidth: 6GHz
  • JESD204C Serial data interface:
    • Support for 2 to 8 (Quad/Dual channel) or 1 to 4 (Single channel) total SerDes lanes
    • Maximum baud-rate: 17.16Gbps
    • 64B/66B and 8B/10B encoding modes
    • Subclass-1 support for deterministic latency
    • Compatible with JESD204B receivers
  • Optional internal sampling clock generation
    • Internal PLL and VCO (7.2–8.2GHz)
  • SYSREF Windowing eases synchronization
  • Four clock outputs simplify system clocking
    • Reference clocks for FPGA or adjacent ADC
    • Reference clock for SerDes transceivers
  • Timestamp input and output for pulsed systems
  • Power consumption (800MSPS):
    • Quad Channel: 420mW / channel
    • Dual channel: 555mW / channel
    • Single channel: 840mW
  • Power supplies: 1.1V, 1.9V
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • ADC Core:
    • Resolution: 9 Bit
    • Non-interleaved architecture
    • Internal dither reduces high-order harmonics
  • Performance specifications:
    • SNR (–1dBFS, 97MHz): 53.5dBFS
    • ENOB (–1dBFS, 97MHz): 8.51 Bits
    • SFDR (–1dBFS, 97MHz): 64dBFS
    • Noise floor (–20dBFS, 97MHz): –140.5dBFS/Hz
  • Full-scale input voltage: 800mVPP-DIFF
  • Full-power input bandwidth: 6GHz
  • JESD204C Serial data interface:
    • Support for 2 to 8 (Quad/Dual channel) or 1 to 4 (Single channel) total SerDes lanes
    • Maximum baud-rate: 17.16Gbps
    • 64B/66B and 8B/10B encoding modes
    • Subclass-1 support for deterministic latency
    • Compatible with JESD204B receivers
  • Optional internal sampling clock generation
    • Internal PLL and VCO (7.2–8.2GHz)
  • SYSREF Windowing eases synchronization
  • Four clock outputs simplify system clocking
    • Reference clocks for FPGA or adjacent ADC
    • Reference clock for SerDes transceivers
  • Timestamp input and output for pulsed systems
  • Power consumption (800MSPS):
    • Quad Channel: 420mW / channel
    • Dual channel: 555mW / channel
    • Single channel: 840mW
  • Power supplies: 1.1V, 1.9V

ADC09xJ800-Q1 is a family of quad, dual and single channel, 9-bit, 800MSPS analog-to-digital converters (ADC). Low power consumption, high sampling rate and 9-bit resolution makes the ADC09xJ800-Q1 suited for light detection and ranging (LiDAR) systems. The ADC09xJ800-Q1 is qualified for automotive applications.

Full-power input bandwidth (-3dB) of 6GHz provides flat frequency response for frequency modulated continuous wave (FMCW) LiDAR systems and provides a narrow impulse response for pulse-based systems. The full-power input bandwidth also enables direct RF sampling of up to 4GHz.

A number of clocking features are included to relax system hardware requirements, such as an internal phase-locked loop (PLL) with integrated voltage-controlled oscillator (VCO) to generate the sampling clock. Four clock outputs are provided to clock the logic and SerDes of the FPGA or ASIC. A timestamp input and output is provided for pulsed systems.

JESD204C serialized interface decreases system size by reducing the amount of printed circuit board (PCB) routing. Interface modes support from 2 to 8 lanes (dual and quad channel devices) or 1 to 4 lanes (for the single channel device), with SerDes baud-rates up to 17.16Gbps, to allow the optimal configuration for each application.

ADC09xJ800-Q1 is a family of quad, dual and single channel, 9-bit, 800MSPS analog-to-digital converters (ADC). Low power consumption, high sampling rate and 9-bit resolution makes the ADC09xJ800-Q1 suited for light detection and ranging (LiDAR) systems. The ADC09xJ800-Q1 is qualified for automotive applications.

Full-power input bandwidth (-3dB) of 6GHz provides flat frequency response for frequency modulated continuous wave (FMCW) LiDAR systems and provides a narrow impulse response for pulse-based systems. The full-power input bandwidth also enables direct RF sampling of up to 4GHz.

A number of clocking features are included to relax system hardware requirements, such as an internal phase-locked loop (PLL) with integrated voltage-controlled oscillator (VCO) to generate the sampling clock. Four clock outputs are provided to clock the logic and SerDes of the FPGA or ASIC. A timestamp input and output is provided for pulsed systems.

JESD204C serialized interface decreases system size by reducing the amount of printed circuit board (PCB) routing. Interface modes support from 2 to 8 lanes (dual and quad channel devices) or 1 to 4 lanes (for the single channel device), with SerDes baud-rates up to 17.16Gbps, to allow the optimal configuration for each application.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADC09xJ800-Q1 Quad, Dual, Single Channel, 800MSPS, 9-bit, Analog-to-Digital Converter (ADC) with JESD204C Interface datasheet (Rev. A) PDF | HTML Oct 22, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC09QJ1300EVM — ADC09QJ1300 evaluation module for quad-channel, 9-bit, 1.3GSPS ADC with JESD204C interface

The ADC09QJ1300 evaluation module (EVM) is designed to evaluate the ADC09QJ1300-Q1 family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC09QJ1300-Q1, a 9-bit, quad-channel 1.3GSPS ADC with JESD204B interface and allows for evaluation of all sample rates and (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TSW12QJ1600EVM — ADC12QJ1600-Q1 8-ch (two synchronized 4-ch) 12-bit 1.6GSPS JESD204C interface ADC evaluation module

The TSW12QJ1600 evaluation module (EVM) is designed to evaluate the ADC12QJ1600-Q1 family of high-speed analog-to-digital converters (ADCs) with different front-end options. The EVM is populated with dual ADC12QJ1600-Q1, a 12-bit, quad-channel 1.6GSPS ADC with JESD204B interface and allows for (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ADC09xJ800, ADC09xJ1300, ADC12xJ800 and ADC12xJ1600 IBIS-AMI Model (Rev. A)

SBAM512A.ZIP (22293 KB) - IBIS-AMI model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (AAV) 144 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos