ADC12DJ5200SE

ACTIVE

ADC12DJ5200SE

ACTIVE

Product details

Sample rate (max) (Msps) 5200, 10400 Resolution (Bits) 12 Number of input channels 1, 2 Interface type JESD204B, JESD204C Analog input BW (MHz) 6300 Features High Performance, Ultra High Speed Rating Catalog Power consumption (typ) (mW) 4000 Architecture Folding Interpolating SNR (dB) 53.2 ENOB (Bits) 8.4 SFDR (dB) 65 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 5200, 10400 Resolution (Bits) 12 Number of input channels 1, 2 Interface type JESD204B, JESD204C Analog input BW (MHz) 6300 Features High Performance, Ultra High Speed Rating Catalog Power consumption (typ) (mW) 4000 Architecture Folding Interpolating SNR (dB) 53.2 ENOB (Bits) 8.4 SFDR (dB) 65 Operating temperature range (°C) -40 to 85 Input buffer Yes
FCCSP (AAV) 144 100 mm² (10 mm × 10 mm)
  • ADC core:
    • 12-bit resolution
    • Up to 10.4GSPS in single-channel mode
    • Up to 5.2GSPS in dual-channel mode
  • Single Ended 50Ω Inputs:
    • Analog input range (–3dB): 2 to 6.3GHz
    • Full-scale input power (4.5GHz): - 1.25dBm
    • Flexible VCM: AC coupled with no DC path to GND or supply
  • Performance specifications:
    • Noise floor (2.3GHz, –20dBFS,INPUTFS = 1.5dBm):
      • Dual-channel mode: –149dBFS/Hz
      • Single-channel mode: –151.5dBFS/Hz
    • ENOB (dual channel, FIN = 2.3GHz): 8.5 Bits
  • Noiseless aperture delay (tAD) adjustment:
    • Precise sampling control: 19fs Step
    • Simplifies synchronization and interleaving
    • Temperature and voltage invariant delays
  • Easy-to-use synchronization features:
    • Automatic SYSREF timing calibration
    • Timestamp for sample marking
  • JESD204C serial data interface:
    • Maximum lane rate: 17.16Gbps
    • Support for 64b/66b and 8b/10b encoding
    • 8b/10b modes are JESD204B compatible
  • Optional digital down-converters (DDC):
    • 4x, 8x, 16x and 32x complex decimation
    • Four independent 32-Bit NCOs per DDC
  • Peak RF Input Power: +26.25dBm (+ 27.5dBFS, 560x fullscale power)
  • Programmable FIR filter for equalization
  • Power consumption: 4W
  • Power supplies: 1.1V, 1.9V
  • ADC core:
    • 12-bit resolution
    • Up to 10.4GSPS in single-channel mode
    • Up to 5.2GSPS in dual-channel mode
  • Single Ended 50Ω Inputs:
    • Analog input range (–3dB): 2 to 6.3GHz
    • Full-scale input power (4.5GHz): - 1.25dBm
    • Flexible VCM: AC coupled with no DC path to GND or supply
  • Performance specifications:
    • Noise floor (2.3GHz, –20dBFS,INPUTFS = 1.5dBm):
      • Dual-channel mode: –149dBFS/Hz
      • Single-channel mode: –151.5dBFS/Hz
    • ENOB (dual channel, FIN = 2.3GHz): 8.5 Bits
  • Noiseless aperture delay (tAD) adjustment:
    • Precise sampling control: 19fs Step
    • Simplifies synchronization and interleaving
    • Temperature and voltage invariant delays
  • Easy-to-use synchronization features:
    • Automatic SYSREF timing calibration
    • Timestamp for sample marking
  • JESD204C serial data interface:
    • Maximum lane rate: 17.16Gbps
    • Support for 64b/66b and 8b/10b encoding
    • 8b/10b modes are JESD204B compatible
  • Optional digital down-converters (DDC):
    • 4x, 8x, 16x and 32x complex decimation
    • Four independent 32-Bit NCOs per DDC
  • Peak RF Input Power: +26.25dBm (+ 27.5dBFS, 560x fullscale power)
  • Programmable FIR filter for equalization
  • Power consumption: 4W
  • Power supplies: 1.1V, 1.9V

The ADC12DJ5200SE is an RF-sampling, giga-sample, analog-to-digital converter (ADC) with integrated input baluns. The ADC12DJ5200SE can be configured as a dual-channel, 5.2 GSPS ADC or single-channel, 10.4 GSPS ADC. The -3dB input frequency range of 2 to 6.3GHz enables direct RF sampling of S-band and C-band for frequency agile systems.

The ADC12DJ5200SE uses a high-speed JESD204C output interface with up to 16 serialized lanes supporting up to 17.16Gbps line rate. Deterministic latency and multi-device synchronization is supported through JESD204C subclass-1. The JESD204C interface can be configured to trade-off line rate and number of lanes. Both 8b/10b and 64b/66b data encoding schemes are supported. 64b/66b encoding supports forward error correction (FEC) for improved bit error rates. The interface is backwards compatible with JESD204B receivers.

Innovative synchronization features, including noiseless aperture delay adjustment and SYSREF windowing, simplify system design for multi-channel applications. Optional digital down converters (DDCs) are available to provide digital conversion to baseband and to reduce the interface rate. A programmable FIR filter allows on-chip equalization.

The ADC12DJ5200SE is an RF-sampling, giga-sample, analog-to-digital converter (ADC) with integrated input baluns. The ADC12DJ5200SE can be configured as a dual-channel, 5.2 GSPS ADC or single-channel, 10.4 GSPS ADC. The -3dB input frequency range of 2 to 6.3GHz enables direct RF sampling of S-band and C-band for frequency agile systems.

The ADC12DJ5200SE uses a high-speed JESD204C output interface with up to 16 serialized lanes supporting up to 17.16Gbps line rate. Deterministic latency and multi-device synchronization is supported through JESD204C subclass-1. The JESD204C interface can be configured to trade-off line rate and number of lanes. Both 8b/10b and 64b/66b data encoding schemes are supported. 64b/66b encoding supports forward error correction (FEC) for improved bit error rates. The interface is backwards compatible with JESD204B receivers.

Innovative synchronization features, including noiseless aperture delay adjustment and SYSREF windowing, simplify system design for multi-channel applications. Optional digital down converters (DDCs) are available to provide digital conversion to baseband and to reduce the interface rate. A programmable FIR filter allows on-chip equalization.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADC12DJ5200SE 10.4GSPS Single-Channel or 5.2GSPS Dual-Channel, 12-bit, RF-Sampling Analog-to-Digital Converter (ADC) with Integrated Baluns datasheet (Rev. C) PDF | HTML Apr 8, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC12DJ5200SEEVM — ADC12DJ5200SE evaluation module for single-ended input RF-sampling 12-bit ADC

The ADC12DJ5200SE evaluation module (EVM) is designed to evaluate the ADC12DJ5200SE high-speed analog-to-digital converter (ADCs). The EVM is populated with the ADC12DJ5200SE, a single-ended input, 12-bit, dual-channel 5.2GSPS or single-channel 10.4GSPS ADC with JESD204B interface.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ADC12DJ5200SE S-Parameter Model

SLVME17.ZIP (176 KB) - S-parameter model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (AAV) 144 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos