CD74HC08-EP

ACTIVE

Product details

Technology family HC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Input type Standard CMOS Output type Push-Pull Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 28 Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 125
Technology family HC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Input type Standard CMOS Output type Push-Pull Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 28 Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Buffered Inputs
  • Typical Propagation Delay 7 ns at VCC = 5 V, CL = 15 pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs ... 10 LSTTL Loads
    • Bus Driver Outputs ... 15 LSTTL Loads
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • 2-V to 6-V VCC Operation
  • High Noise Immunity NIL or NIH = 30% of VCC at VCC = 5 V
  • CMOS Input Compatibility, Il 1 µA at VOL, VOH

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Buffered Inputs
  • Typical Propagation Delay 7 ns at VCC = 5 V, CL = 15 pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs ... 10 LSTTL Loads
    • Bus Driver Outputs ... 15 LSTTL Loads
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • 2-V to 6-V VCC Operation
  • High Noise Immunity NIL or NIH = 30% of VCC at VCC = 5 V
  • CMOS Input Compatibility, Il 1 µA at VOL, VOH

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

The CD74HC08 logic gates utilize silicon-gate CMOS technology to achieve operating speeds similar to LSTTL gates, with the low power consumption of standard CMOS integrated circuits. All devices can drive 10 LSTTL loads.

The CD74HC08 logic gates utilize silicon-gate CMOS technology to achieve operating speeds similar to LSTTL gates, with the low power consumption of standard CMOS integrated circuits. All devices can drive 10 LSTTL loads.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet CD74HC08-EP datasheet (Rev. B) Apr 7, 2004
* VID CD74HC08-EP VID V6204704 Jun 21, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​