Product details

Number of outputs 10 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Output skew (ps) 0.6 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVTTL Input type LVTTL
Number of outputs 10 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Output skew (ps) 0.6 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVTTL Input type LVTTL
SSOP (DB) 24 63.96 mm² (8.2 mm × 7.8 mm) SOIC (DW) 24 159.65 mm² (15.5 mm × 10.3 mm)
  • Low Output Skew, Low Pulse Skew for Clock-Distribution and Clock-Generation Applications
  • Operates at 3.3-V VCC
  • LVTTL-Compatible Inputs and Outputs
  • Supports Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
  • Distributes One Clock Input to Ten Outputs
  • Distributed VCC and Ground Pins Reduce Switching Noise
  • High-Drive Outputs (-32-mA IOH, 32-mA IOL)
  • State-of-the-Art EPIC-IIBTM BiCMOS Design Significantly Reduces Power Dissipation
  • Package Options Include Plastic Small-Outline (DW) and Shrink Small-Outline (DB) Packages

EPIC-IIB is a trademark of Texas Instruments Incorporated.

  • Low Output Skew, Low Pulse Skew for Clock-Distribution and Clock-Generation Applications
  • Operates at 3.3-V VCC
  • LVTTL-Compatible Inputs and Outputs
  • Supports Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
  • Distributes One Clock Input to Ten Outputs
  • Distributed VCC and Ground Pins Reduce Switching Noise
  • High-Drive Outputs (-32-mA IOH, 32-mA IOL)
  • State-of-the-Art EPIC-IIBTM BiCMOS Design Significantly Reduces Power Dissipation
  • Package Options Include Plastic Small-Outline (DW) and Shrink Small-Outline (DB) Packages

EPIC-IIB is a trademark of Texas Instruments Incorporated.

The CDC351 is a high-performance clock-driver circuit that distributes one input (A) to ten outputs (Y) with minimum skew for clock distribution. The output-enable (OE)\ input disables the outputs to a high-impedance state. The CDC351 operates at nominal 3.3-V VCC.

The propagation delays are adjusted at the factory using the P0 and P1 pins. The factory adjustments ensure that the part-to-part skew is minimized and is kept within a specified window. Pins P0 and P1 are not intended for customer use and should be connected to GND.

The CDC351 is a high-performance clock-driver circuit that distributes one input (A) to ten outputs (Y) with minimum skew for clock distribution. The output-enable (OE)\ input disables the outputs to a high-impedance state. The CDC351 operates at nominal 3.3-V VCC.

The propagation delays are adjusted at the factory using the P0 and P1 pins. The factory adjustments ensure that the part-to-part skew is minimized and is kept within a specified window. Pins P0 and P1 are not intended for customer use and should be connected to GND.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 1-Line To 10-Line Clock Driver With 3-State Outputs datasheet (Rev. D) Jun 17, 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CDC351 IBIS Model

SCAC012.ZIP (7 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 24 Ultra Librarian
SOIC (DW) 24 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos