Product details

Number of outputs 2 Additive RMS jitter (typ) (fs) 370 Core supply voltage (V) 1.8 Output supply voltage (V) 1.8 Output skew (ps) 500 Operating temperature range (°C) -40 to 85 Rating Catalog Output type SQUARE Input type SINE, SQUARE
Number of outputs 2 Additive RMS jitter (typ) (fs) 370 Core supply voltage (V) 1.8 Output supply voltage (V) 1.8 Output skew (ps) 500 Operating temperature range (°C) -40 to 85 Rating Catalog Output type SQUARE Input type SINE, SQUARE
DSBGA (YFP) 8 1.8 mm² (— mm × — mm)
  • Low Additive Noise:
    • –149dBc/Hz at 10kHz Offset Phase Noise
    • 0.37ps (RMS) Output Jitter
  • Limited Output Slew Rate for EMI Reduction (1ns to 5ns Rise/Fall Time for 10pF to 50pF Loads)
  • Adaptive Output Stage Controls Reflection
  • Regulated 1.8V Externally Available I/O Supply
  • Ultra-Small 8-bump YFP 0.4mm Pitch WCSP (0.8mm × 1.6mm)
  • ESD Performance Exceeds JESD 22
    • 2000V Human-Body Model (A114-A)
    • 1000V Charged-Device Model (JESD22-C101-A Level III)
  • Low Additive Noise:
    • –149dBc/Hz at 10kHz Offset Phase Noise
    • 0.37ps (RMS) Output Jitter
  • Limited Output Slew Rate for EMI Reduction (1ns to 5ns Rise/Fall Time for 10pF to 50pF Loads)
  • Adaptive Output Stage Controls Reflection
  • Regulated 1.8V Externally Available I/O Supply
  • Ultra-Small 8-bump YFP 0.4mm Pitch WCSP (0.8mm × 1.6mm)
  • ESD Performance Exceeds JESD 22
    • 2000V Human-Body Model (A114-A)
    • 1000V Charged-Device Model (JESD22-C101-A Level III)

The CDC3RL02 is a two-channel clock fan-out buffer and is designed for use in portable end-equipment, such as mobile phones, that require clock buffering with minimal additive phase noise and fan-out capabilities. The device buffers a single clock source, such as a temperature compensated crystal oscillator (TCXO) to multiple peripherals. The device has two clock request inputs (CLK_REQ1 and CLK_REQ2), each input can enable a single clock output.

The CDC3RL02 accepts square or sine waves at the master clock input (MCLK_IN), eliminating the need for an AC coupling capacitor. The smallest acceptable sine wave is a 0.3V signal (peak-to-peak). CDC3RL02 is designed to offer minimal channel-to-channel skew, additive output jitter, and additive phase noise. The adaptive clock output buffers offer controlled slew-rate over a wide capacitive loading range which minimizes EMI emissions, maintains signal integrity, and minimizes ringing caused by signal reflections on the clock distribution lines.

The CDC3RL02 has an integrated Low-Drop-Out (LDO) voltage regulator which accepts input voltages from 2.3V to 5.5V and outputs 1.8V, 50mA. This 1.8V supply is externally available to provide regulated power to peripheral devices such as a TCXO.

The CDC3RL02 is offered in a 0.4mm pitch die size ball grid array (DSBGA) package (0.8mm × 1.6mm), also known as wafer-level chip-scale (WCSP) package, and is optimized for very low standby current consumption.

The CDC3RL02 is a two-channel clock fan-out buffer and is designed for use in portable end-equipment, such as mobile phones, that require clock buffering with minimal additive phase noise and fan-out capabilities. The device buffers a single clock source, such as a temperature compensated crystal oscillator (TCXO) to multiple peripherals. The device has two clock request inputs (CLK_REQ1 and CLK_REQ2), each input can enable a single clock output.

The CDC3RL02 accepts square or sine waves at the master clock input (MCLK_IN), eliminating the need for an AC coupling capacitor. The smallest acceptable sine wave is a 0.3V signal (peak-to-peak). CDC3RL02 is designed to offer minimal channel-to-channel skew, additive output jitter, and additive phase noise. The adaptive clock output buffers offer controlled slew-rate over a wide capacitive loading range which minimizes EMI emissions, maintains signal integrity, and minimizes ringing caused by signal reflections on the clock distribution lines.

The CDC3RL02 has an integrated Low-Drop-Out (LDO) voltage regulator which accepts input voltages from 2.3V to 5.5V and outputs 1.8V, 50mA. This 1.8V supply is externally available to provide regulated power to peripheral devices such as a TCXO.

The CDC3RL02 is offered in a 0.4mm pitch die size ball grid array (DSBGA) package (0.8mm × 1.6mm), also known as wafer-level chip-scale (WCSP) package, and is optimized for very low standby current consumption.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CDC3RL02 Low Phase-Noise Two-Channel Clock Fan-Out Buffer datasheet (Rev. H) PDF | HTML Oct 9, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CDC3RL02 IBIS Model

SCHM006.ZIP (47 KB) - IBIS model
Supported products & hardware
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos