Product details

Number of outputs 7 Output type LVCMOS Output frequency (max) (MHz) 230 Core supply voltage (V) 1.8 Output supply voltage (V) 1.8 Input type LVCMOS, XTAL Operating temperature range (°C) -40 to 125 Features Integrated EEPROM, Multiplier or divider, Spread-spectrum clocking (SSC) Rating Automotive
Number of outputs 7 Output type LVCMOS Output frequency (max) (MHz) 230 Core supply voltage (V) 1.8 Output supply voltage (V) 1.8 Input type LVCMOS, XTAL Operating temperature range (°C) -40 to 125 Features Integrated EEPROM, Multiplier or divider, Spread-spectrum clocking (SSC) Rating Automotive
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • In-System Programmability and EEPROM
    • Serial Programmable Volatile Register
    • Nonvolatile EEPROM to Store Customer Setting
  • Flexible Input Clocking Concept
    • External Crystal: 8MHz to 32MHz
    • On-Chip VCXO: Pull Range ±150ppm
    • Single-Ended LVCMOS up to 160MHz
  • Free Selectable Output Frequency up to 230 MHz
  • Low-Noise PLL Core
    • Integrated PLL Loop Filter Components
    • Low Period Jitter (Typical 60ps)
  • Separate Output Supply Pins
    • CDCE937-Q1: 3.3V and 2.5V
    • CDCEL937-Q1: 1.8V
  • Flexible Clock Driver
    • Three User-Definable Control Inputs [S0/S1/S2]; for Example: SSC Selection, Frequency Switching, Output Enable, or Power Down
    • Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth™, WLAN, Ethernet™, and GPS
    • Generates Common Clock Frequencies Used With TI- DaVinci™, OMAP™, DSPs
    • Programmable SSC Modulation
    • Enables 0PPM Clock Generation
  • 1.8V Device Power Supply
  • Wide Temperature Range –40°C to 125°C
  • Packaged in TSSOP
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • In-System Programmability and EEPROM
    • Serial Programmable Volatile Register
    • Nonvolatile EEPROM to Store Customer Setting
  • Flexible Input Clocking Concept
    • External Crystal: 8MHz to 32MHz
    • On-Chip VCXO: Pull Range ±150ppm
    • Single-Ended LVCMOS up to 160MHz
  • Free Selectable Output Frequency up to 230 MHz
  • Low-Noise PLL Core
    • Integrated PLL Loop Filter Components
    • Low Period Jitter (Typical 60ps)
  • Separate Output Supply Pins
    • CDCE937-Q1: 3.3V and 2.5V
    • CDCEL937-Q1: 1.8V
  • Flexible Clock Driver
    • Three User-Definable Control Inputs [S0/S1/S2]; for Example: SSC Selection, Frequency Switching, Output Enable, or Power Down
    • Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth™, WLAN, Ethernet™, and GPS
    • Generates Common Clock Frequencies Used With TI- DaVinci™, OMAP™, DSPs
    • Programmable SSC Modulation
    • Enables 0PPM Clock Generation
  • 1.8V Device Power Supply
  • Wide Temperature Range –40°C to 125°C
  • Packaged in TSSOP
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)

The CDCE937-Q1 and CDCEL937-Q1 devices are modular, phase-locked loop (PLL)-based programmable clock synthesizers. These devices provide flexible and programmable options, such as output clocks, input signals, and control pins, so that the user can configure the CDCEx937-Q1 to the necessary specifications.

The CDCEx937-Q1 generates up to seven output clocks from a single input frequency to enable both board space and cost savings. Additionally, with multiple outputs, the clock generator can replace multiple crystals with one clock generator. This makes the device well-suited for head unit and telematics applications in infotainment and camera systems in ADAS, as these platforms are evolving into smaller and more cost effective systems.

Furthermore, each output can be programmed in-system for any clock frequency up to 230MHz through the integrated, configurable PLL. The PLL also supports spread-spectrum clocking (SSC) with programmable down and center spread. This provides better electromagnetic interference (EMI) performance to enable customers to pass industry standards such as CISPR-25.

Customization of frequency programming and SSC are accessed using three user-defined control pins. This eliminates the additional interface requirement to control the clock. Specific power-up and power-down sequences can also be defined to the user’s needs.

The CDCE937-Q1 and CDCEL937-Q1 devices are modular, phase-locked loop (PLL)-based programmable clock synthesizers. These devices provide flexible and programmable options, such as output clocks, input signals, and control pins, so that the user can configure the CDCEx937-Q1 to the necessary specifications.

The CDCEx937-Q1 generates up to seven output clocks from a single input frequency to enable both board space and cost savings. Additionally, with multiple outputs, the clock generator can replace multiple crystals with one clock generator. This makes the device well-suited for head unit and telematics applications in infotainment and camera systems in ADAS, as these platforms are evolving into smaller and more cost effective systems.

Furthermore, each output can be programmed in-system for any clock frequency up to 230MHz through the integrated, configurable PLL. The PLL also supports spread-spectrum clocking (SSC) with programmable down and center spread. This provides better electromagnetic interference (EMI) performance to enable customers to pass industry standards such as CISPR-25.

Customization of frequency programming and SSC are accessed using three user-defined control pins. This eliminates the additional interface requirement to control the clock. Specific power-up and power-down sequences can also be defined to the user’s needs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet CDCEx937-Q1 Programmable 3-PLL VCXO Clock Synthesizer With 1.8V, 2.5V, and 3.3V LVCMOS Outputs datasheet (Rev. D) PDF | HTML Jul 23, 2025
Application note Crystal or Crystal Oscillator Replacement with Silicon Devices Jun 18, 2014
Application note VCXO Application Guideline for CDCE(L)9xx Family (Rev. A) Apr 23, 2012
User guide CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual (Rev. A) Nov 22, 2010
Application note General I2C / EEPROM usage for the CDCE(L)9xx family Jan 26, 2010
Application note Troubleshooting I2C Bus Protocol Oct 19, 2009
Application note Usage of I2C for CDCE(L)949, CDCE(L)937, CDCE(L)925, CDCE(L)913 Sep 23, 2009
Application note Generating Low Phase-Noise Clocks for Audio Data Converters from Low Frequency Mar 31, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos