Product details

Number of outputs 4 Additive RMS jitter (typ) (fs) 56 Core supply voltage (V) 2.5, 3.3 Output supply voltage (V) 2.5, 3.3 Output skew (ps) 150 Operating temperature range (°C) -40 to 105 Rating HiRel Enhanced Product Output type LVTTL Input type LVTTL
Number of outputs 4 Additive RMS jitter (typ) (fs) 56 Core supply voltage (V) 2.5, 3.3 Output supply voltage (V) 2.5, 3.3 Output skew (ps) 150 Operating temperature range (°C) -40 to 105 Rating HiRel Enhanced Product Output type LVTTL Input type LVTTL
TSSOP (PW) 8 19.2 mm² (3 mm × 6.4 mm)
  • General-Purpose and PCI-X 1:4 Clock Buffer
  • Operating Frequency
    • 0 MHz to 200 MHz General-Purpose
  • Low Output Skew: <100 ps
  • Distributes One Clock Input to One Bank of Four Outputs
  • Output Enable Control that Drives Outputs Low when OE is Low
  • Operates from Single 3.3-V Supply or 2.5-V Supply
  • PCI-X Compliant
  • 8-Pin TSSOP Package
  • General-Purpose and PCI-X 1:4 Clock Buffer
  • Operating Frequency
    • 0 MHz to 200 MHz General-Purpose
  • Low Output Skew: <100 ps
  • Distributes One Clock Input to One Bank of Four Outputs
  • Output Enable Control that Drives Outputs Low when OE is Low
  • Operates from Single 3.3-V Supply or 2.5-V Supply
  • PCI-X Compliant
  • 8-Pin TSSOP Package

The CDCV304 is a high-performance, low-skew, general-purpose PCI-X compliant clock buffer. It distributes one input clock signal (CLKIN) to the output clocks (1Y[0:3]). It is specifically designed for use with PCI-X applications. The CDCV304 operates at 3.3 V and 2.5 V and is therefore compliant to the 3.3-V PCI-X specifications.

The CDCV304 is characterized for operation from –40°C to 105°C.

The CDCV304 is a high-performance, low-skew, general-purpose PCI-X compliant clock buffer. It distributes one input clock signal (CLKIN) to the output clocks (1Y[0:3]). It is specifically designed for use with PCI-X applications. The CDCV304 operates at 3.3 V and 2.5 V and is therefore compliant to the 3.3-V PCI-X specifications.

The CDCV304 is characterized for operation from –40°C to 105°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet 200-MHz General-Purpose Clock Buffer, PCI-X Compliant datasheet (Rev. A) Mar 29, 2012
* Radiation & reliability report CDCV304TPWREP Reliability Report Aug 13, 2012
* VID CDCV304-EP VID V6212618 Jun 21, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CDCV304 IBIS Model Version 1.2 (Rev. D)

SCAC024D.ZIP (38 KB) - IBIS model
Supported products & hardware
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos