Product details

Number of outputs 10 Additive RMS jitter (typ) (fs) 45 Core supply voltage (V) 2.5, 3.3 Output supply voltage (V) 2.5, 3.3 Output skew (ps) 100 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVTTL Input type LVTTL
Number of outputs 10 Additive RMS jitter (typ) (fs) 45 Core supply voltage (V) 2.5, 3.3 Output supply voltage (V) 2.5, 3.3 Output skew (ps) 100 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVTTL Input type LVTTL
TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • High-Performance 1:10 Clock Driver
  • Operates up to 200 MHz at VDD 3.3 V
  • Pin-to-Pin Skew < 100 ps at VDD 3.3 V
  • VDD Range: 2.3 V to 3.6 V
  • Operating Temperature Range –40°C to 105°C
  • Supports 105ºC Ambient Temperature (see
    Thermal Considerations)
  • Output Enable Glitch Suppression
  • Distributes One Clock Input to Two Banks of Five
    Outputs
  • 25-Ω On-Chip Series Damping Resistors
  • Packaged in 24-Pin TSSOP
  • High-Performance 1:10 Clock Driver
  • Operates up to 200 MHz at VDD 3.3 V
  • Pin-to-Pin Skew < 100 ps at VDD 3.3 V
  • VDD Range: 2.3 V to 3.6 V
  • Operating Temperature Range –40°C to 105°C
  • Supports 105ºC Ambient Temperature (see
    Thermal Considerations)
  • Output Enable Glitch Suppression
  • Distributes One Clock Input to Two Banks of Five
    Outputs
  • 25-Ω On-Chip Series Damping Resistors
  • Packaged in 24-Pin TSSOP

The CDCVF2310 device is a high-performance, low-skew clock buffer that operates up to 200 MHz. Two banks of five outputs each provide low-skew copies of CLK. After power up, the default state of the outputs is low regardless of the state of the control pins. For normal operation, the outputs of bank 1Y[0:4] or 2Y[0:4] can be placed in a low state when the control pins (1G or 2G, respectively) are held low and a negative clock edge is detected on the CLK input. The outputs of bank 1Y[0:4] or 2Y[0:4] can be switched into the buffer mode when the control pins (1G and 2G) are held high and a negative clock edge is detected on the CLK input. The device operates in a 2.5-V and 3.3-V environment. The built-in output enable glitch suppression ensures a synchronized output enable sequence to distribute full period clock signals.

The CDCVF2310 is characterized for operation from –40°C to 85°C.

The CDCVF2310 device is a high-performance, low-skew clock buffer that operates up to 200 MHz. Two banks of five outputs each provide low-skew copies of CLK. After power up, the default state of the outputs is low regardless of the state of the control pins. For normal operation, the outputs of bank 1Y[0:4] or 2Y[0:4] can be placed in a low state when the control pins (1G or 2G, respectively) are held low and a negative clock edge is detected on the CLK input. The outputs of bank 1Y[0:4] or 2Y[0:4] can be switched into the buffer mode when the control pins (1G and 2G) are held high and a negative clock edge is detected on the CLK input. The device operates in a 2.5-V and 3.3-V environment. The built-in output enable glitch suppression ensures a synchronized output enable sequence to distribute full period clock signals.

The CDCVF2310 is characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet CDCVF2310 2.5-V to 3.3-V High-Performance Clock Buffer datasheet (Rev. D) PDF | HTML Oct 30, 2015
Application note Using TI's CDCVF2310 and CDCVF25081 with TLK1501 Serial Transceiver May 14, 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CDCVF2310 IBIS Model (Rev. C)

SCAC026B (63 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos