Product details

Number of outputs 8 Additive RMS jitter (typ) (fs) 120 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Output skew (ps) 150 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVTTL Input type LVTTL
Number of outputs 8 Additive RMS jitter (typ) (fs) 120 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Output skew (ps) 150 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVTTL Input type LVTTL
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • Phase-Locked Loop-Based Multiplier by Four
  • Input Frequency Range: 2.5 MHz to 45 MHz
  • Output Frequency Range: 10 MHz to 180 MHz
  • LVCMOS/LVTT I/O Compatible
  • Low Jitter (Cycle-Cycle): ±120 ps Over the Range 75 MHz to 180 MHz
  • Distributes One Clock Input to Two Banks of Four Outputs
  • Auto Frequency Detection to Disable Device (Power-Down Mode)
  • Operates From Single 3.3-V Supply
  • Industrial Temperature Range –40°C to 85°C
  • 25- On-Chip Series Damping Resistors
  • No External RC Network Required
  • Spread Spectrum Clock Compatible (SSC)
  • Available in 16-Pin TSSOP Package

  • Phase-Locked Loop-Based Multiplier by Four
  • Input Frequency Range: 2.5 MHz to 45 MHz
  • Output Frequency Range: 10 MHz to 180 MHz
  • LVCMOS/LVTT I/O Compatible
  • Low Jitter (Cycle-Cycle): ±120 ps Over the Range 75 MHz to 180 MHz
  • Distributes One Clock Input to Two Banks of Four Outputs
  • Auto Frequency Detection to Disable Device (Power-Down Mode)
  • Operates From Single 3.3-V Supply
  • Industrial Temperature Range –40°C to 85°C
  • 25- On-Chip Series Damping Resistors
  • No External RC Network Required
  • Spread Spectrum Clock Compatible (SSC)
  • Available in 16-Pin TSSOP Package

The CDCVF25084 is a high-performance, low-skew, low-jitter, phase-lock loop clock multiplier. It uses a PLL to precisely align, in both frequency and phase, the output clocks to the input clock signal including a multiplication factor of four. The CDCVF25084 operates from a nominal supply voltage of 3.3 V. The device also includes integrated series-damping resistors in the output drivers that make it ideal for driving point-to-point loads.

Two banks of four outputs each provide low-skew, low-jitter copies of CLKIN x four. All outputs operate at the same frequency. Output duty cycles are adjusted to 50%, independent of duty cycle at CLKIN. The device automatically goes into power-down mode when no input signal is applied to CLKIN and the outputs go into a low state. Unlike many products containing PLLs, the CDCVF25084 does not require an external RC network. The loop filter for the PLL is included on-chip, minimizing component count, space, and cost.

Because it is based on a PLL circuitry, the CDCVF25084 requires a stabilization time to achieve phase lock of the feedback signal to the reference signal. This stabilization is required following power up and application of a fixed-frequency signal at CLKIN and any following changes to the PLL reference.

The CDCVF25084 is characterized for operation from –40°C to 85°C.

The CDCVF25084 is a high-performance, low-skew, low-jitter, phase-lock loop clock multiplier. It uses a PLL to precisely align, in both frequency and phase, the output clocks to the input clock signal including a multiplication factor of four. The CDCVF25084 operates from a nominal supply voltage of 3.3 V. The device also includes integrated series-damping resistors in the output drivers that make it ideal for driving point-to-point loads.

Two banks of four outputs each provide low-skew, low-jitter copies of CLKIN x four. All outputs operate at the same frequency. Output duty cycles are adjusted to 50%, independent of duty cycle at CLKIN. The device automatically goes into power-down mode when no input signal is applied to CLKIN and the outputs go into a low state. Unlike many products containing PLLs, the CDCVF25084 does not require an external RC network. The loop filter for the PLL is included on-chip, minimizing component count, space, and cost.

Because it is based on a PLL circuitry, the CDCVF25084 requires a stabilization time to achieve phase lock of the feedback signal to the reference signal. This stabilization is required following power up and application of a fixed-frequency signal at CLKIN and any following changes to the PLL reference.

The CDCVF25084 is characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CDCVF25084: 3.3V Phased-Lock Loop Clock Driver datasheet (Rev. A) May 12, 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CDCVF25084 IBIS Model

SCAC044.ZIP (12 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos