A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC53204 ACTIVE 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator Better performance (1LSB INL), lower power (200uA/ch), smaller package (3x3 mm QFN)

Product details

Resolution (Bits) 10 Number of DAC channels 4 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 2 Settling time (µs) 9 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.188 Power consumption (typ) (mW) 1.5 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
Resolution (Bits) 10 Number of DAC channels 4 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 2 Settling time (µs) 9 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.188 Power consumption (typ) (mW) 1.5 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • Micropower Operation: 500 µA at 3 V VDD
  • Fast Update Rate: 188 kSPS
  • Per-channel Power-down Capability
  • Power-On Reset to Zero
  • 2.7 V to 5.5 V Analog Power Supply
  • 10-Bit Monotonic
  • I²C™ Interface Up to 3.4 Mbps
  • Data Transmit Capability
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Four DAC6574s
  • Synchronous Update Support for up to 16 Channels
  • Operation From –40°C to 105°C
  • Small 10 Lead MSOP Package
  • APPLICATIONS
    • Process Control
    • Data Acquisition Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

I²C is a trademark of Philips Corporation.

  • Micropower Operation: 500 µA at 3 V VDD
  • Fast Update Rate: 188 kSPS
  • Per-channel Power-down Capability
  • Power-On Reset to Zero
  • 2.7 V to 5.5 V Analog Power Supply
  • 10-Bit Monotonic
  • I²C™ Interface Up to 3.4 Mbps
  • Data Transmit Capability
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Four DAC6574s
  • Synchronous Update Support for up to 16 Channels
  • Operation From –40°C to 105°C
  • Small 10 Lead MSOP Package
  • APPLICATIONS
    • Process Control
    • Data Acquisition Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

I²C is a trademark of Philips Corporation.

The DAC6574 is a low-power, quad channel, 10-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC6574 utilizes an I²C compatible two wire serial interface supporting high-speed interface mode with address support of up to four DAC6574s for a total of 16 channels on the bus.

The DAC6574 uses VDD and GND to set the output range of the DAC. The DAC6574 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place to the device. The DAC6574 contains a per-channel power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 200 nA at 5 V.

The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is less than 3mW at VDD = 5 V reducing to 1 µW in power-down mode.

TI offers a variety of data converters with I²C interface. See DACx57x family of 16/12/10/8 bit, single and quad channel DACs. Also see ADS7823 and ADS1100, 12-bit octal channel and 16-bit single channel ADCs.

The DAC6574 is a low-power, quad channel, 10-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC6574 utilizes an I²C compatible two wire serial interface supporting high-speed interface mode with address support of up to four DAC6574s for a total of 16 channels on the bus.

The DAC6574 uses VDD and GND to set the output range of the DAC. The DAC6574 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place to the device. The DAC6574 contains a per-channel power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 200 nA at 5 V.

The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is less than 3mW at VDD = 5 V reducing to 1 µW in power-down mode.

TI offers a variety of data converters with I²C interface. See DACx57x family of 16/12/10/8 bit, single and quad channel DACs. Also see ADS7823 and ADS1100, 12-bit octal channel and 16-bit single channel ADCs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DAC6574: Quad,10-Bit, Low-Power, Voltage Output, I2C Interface DAC datasheet Dec 8, 2003
Application note A Basic Guide to I2C PDF | HTML Nov 8, 2022
User guide DAC7571/4, DA6571/4, DAC5571/4, DAC8571 EVM (Rev. A) Feb 5, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DAC6574 IBIS Model

SBAM081.ZIP (56 KB) - IBIS model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos