NEW

DP83TC1103-Q1

ACTIVE

DP83TC1103-Q1

ACTIVE

Product details

Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, IEEE 1588v2/802.1AS time synchronization, IEEE 802.3bw & Open Alliance (OA) compliant, Integrated LPF, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, IEEE 1588v2/802.1AS time synchronization, IEEE 802.3bw & Open Alliance (OA) compliant, Integrated LPF, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
— (—) — See data sheet
  • IEEE802.3bw compliant 100BASE-T1 PHY
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • IEEE 802.1AS time synchronization
    • Highly accurate 1pps signal
      • Synchronization jitter: < ±15ns (options to reduce to ±1ns)
      • Synchronization offset: < ±30ns
    • Multiple IOs for event capture and trigger
  • OA TC-10 compliant sleep, wake up
  • Robust EMC performance
    • IEC62228-5, OA EMC compliant
    • IEC61000-4-2 ESD level 4 MDI: ±8kV CD
    • SAE J2962-3 EMC compliant
    • 39dBm DPI immunity with ±5% asymmetry
    • < 4dBµV radiated emissions in GPS and GLONASS bands
    • Stripline emissions: class-II compliant
  • MAC Interfaces: MII, RMII, RGMII, SGMII
  • Multi-source p2p compatible with 100BASE-T1 from additional vendors - with BOM options
  • 48V ready: VBAT transients to MDI up to ± 70V
  • Diagnostic toolkit
    • Signal quality indication (SQI) and time domain reflectometry (TDR)
    • ESD sensors
    • PPM monitor: provides external clock ppm drift (up to ±100ppb accuracy)
  • Single 3.3V supply
  • IEEE802.3bw compliant 100BASE-T1 PHY
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • IEEE 802.1AS time synchronization
    • Highly accurate 1pps signal
      • Synchronization jitter: < ±15ns (options to reduce to ±1ns)
      • Synchronization offset: < ±30ns
    • Multiple IOs for event capture and trigger
  • OA TC-10 compliant sleep, wake up
  • Robust EMC performance
    • IEC62228-5, OA EMC compliant
    • IEC61000-4-2 ESD level 4 MDI: ±8kV CD
    • SAE J2962-3 EMC compliant
    • 39dBm DPI immunity with ±5% asymmetry
    • < 4dBµV radiated emissions in GPS and GLONASS bands
    • Stripline emissions: class-II compliant
  • MAC Interfaces: MII, RMII, RGMII, SGMII
  • Multi-source p2p compatible with 100BASE-T1 from additional vendors - with BOM options
  • 48V ready: VBAT transients to MDI up to ± 70V
  • Diagnostic toolkit
    • Signal quality indication (SQI) and time domain reflectometry (TDR)
    • ESD sensors
    • PPM monitor: provides external clock ppm drift (up to ±100ppb accuracy)
  • Single 3.3V supply

The DP83TC1103x-Q1 is an IEEE 802.3bw and Open Alliance (OA) compliant automotive qualified 100Base-T1 Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded, shielded single twisted-pair cables with xMII interface flexibility.

The DP83TC1103x-Q1 integrates IEEE802.1AS / IEEE1588v2 to enable highly accurate time synchronization and hardware time stamping for time-sensitive, real-time controlled applications.

The DP83TC1103x-Q1 supports OA TC-10 low-power sleep feature with wake forwarding for reduced system power consumption when communication is not required.

The DP83TC1103x-Q1 is an IEEE 802.3bw and Open Alliance (OA) compliant automotive qualified 100Base-T1 Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded, shielded single twisted-pair cables with xMII interface flexibility.

The DP83TC1103x-Q1 integrates IEEE802.1AS / IEEE1588v2 to enable highly accurate time synchronization and hardware time stamping for time-sensitive, real-time controlled applications.

The DP83TC1103x-Q1 supports OA TC-10 low-power sleep feature with wake forwarding for reduced system power consumption when communication is not required.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DP83TC1103x-Q1 100Base-T1 Automotive Ethernet PHY Transceiver With IEEE802.1AS and TC10 Sleep-Wake datasheet PDF | HTML Oct 16, 2026
Application note TJA1103 to DP83T1103 Rollover Guide PDF | HTML Nov 4, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83TC110X-EVM-MC — DP83TC110x-Q1 media converter evaluation module

The DP83TC110X-EVM-MC supports 100Mbps speed and is IEEE 802.3bw compliant. The DP83867 is provided for standard Ethernet (100BASE-TX) support, allowing for media conversion between 100Base-T1 single pair Ethernet and 100BaseTX standard Ethernet. There is an onboard MSP430F5529 for easy register (...)
User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
— (—) —

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos