Product details

Number of channels 1 Vrwm (V) 24 Bi-/uni-directional Bi-directional Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 65 IO capacitance (typ) (pF) 1.1 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 1.8 Features ESD Protection Clamping voltage (V) 36.3 Dynamic resistance (typ) 0.53 Interface type GPIO, LIN Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
Number of channels 1 Vrwm (V) 24 Bi-/uni-directional Bi-directional Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 65 IO capacitance (typ) (pF) 1.1 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 1.8 Features ESD Protection Clamping voltage (V) 36.3 Dynamic resistance (typ) 0.53 Interface type GPIO, LIN Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
X1SON (DPY) 2 0.6 mm² (1 mm × 0.6 mm)
  • IEC 61000-4-2 level 4 ESD protection:
    • ±22-kV or ±15-kV contact discharge
    • ±22-kV or ±15-kV air-gap discharge
  • Robust surge protection:
    • IEC 61000-4-5 (8/20 µs): 2.8 A or 1.8 A
  • 24-V working voltage
  • Bidirectional ESD protection
  • Low clamping voltage protects downstream components
  • Temperature range: –55°C to +150°C
  • I/O capacitance = 1.6 pF or 1.1 pF (typical)
  • Offered in a standard leaded package and 0402 footprint package: SOD-523 (DYA) and X1SON (DPY)
  • Leaded packages used for automatic optical inspection (AOI)
  • IEC 61000-4-2 level 4 ESD protection:
    • ±22-kV or ±15-kV contact discharge
    • ±22-kV or ±15-kV air-gap discharge
  • Robust surge protection:
    • IEC 61000-4-5 (8/20 µs): 2.8 A or 1.8 A
  • 24-V working voltage
  • Bidirectional ESD protection
  • Low clamping voltage protects downstream components
  • Temperature range: –55°C to +150°C
  • I/O capacitance = 1.6 pF or 1.1 pF (typical)
  • Offered in a standard leaded package and 0402 footprint package: SOD-523 (DYA) and X1SON (DPY)
  • Leaded packages used for automatic optical inspection (AOI)

The ESD751 and ESD761 are single-channel low capacitance bidirectional ESD protection devices for USB power delivery (USB-PD). These devices are rated to dissipate contact ESD strikes beyond the maximum level specified in the IEC 61000-4-2 international standard (±22-kV Contact, ±22-kV Airgap) and (±15-kV Contact, ±15-kV Airgap), respectively. The low dynamic resistance and low clamping voltage help protect systems against transient events. This protection is key because industrial systems require a high level of robustness and reliability.

The ESD751 and ESD761 are single-channel low capacitance bidirectional ESD protection devices for USB power delivery (USB-PD). These devices are rated to dissipate contact ESD strikes beyond the maximum level specified in the IEC 61000-4-2 international standard (±22-kV Contact, ±22-kV Airgap) and (±15-kV Contact, ±15-kV Airgap), respectively. The low dynamic resistance and low clamping voltage help protect systems against transient events. This protection is key because industrial systems require a high level of robustness and reliability.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ESD751 ACTIVE 1.6-pF ±24-V ±22-kV ESD protection diode for USB power delivery 24-V ESD device with lower capacitance and 15-kV ESD protection diode

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ESD751 and ESD761 24-V 1-Channel ESD Protection Diodes datasheet (Rev. C) PDF | HTML Dec 15, 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML Aug 18, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
X1SON (DPY) 2 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos