ISO1211D

ACTIVE

Single-channel Isolated 24-V to 60-V digital input receiver for digital input modules | D | 8 | -40 to 125

Same as: ISO1211D.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO1211DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 75 | TUBE

Features for the ISO1211

  • Compliant to IEC 61131-2; Type 1, 2, 3 characteristics for 24V isolated digital inputs
  • Supports 9V to 300V DC and AC digital input designs using external resistors
  • Accurate Current Limit for Low-Power Dissipation:
    • 2.2mA to 2.47mA for Type 3
    • Adjustable up to 6.5mA
  • Eliminates the need for field-side power supply
  • High input-voltage range with reverse polarity protection: ±60V
  • Wire-break detection (refer to TIDA-01509)
  • Configurable as sourcing or sinking input
  • High data rates: up to 4Mbps
  • Enable pin to multiplex output signals
  • High transient immunity: ±70kV/µs CMTI
  • Wide supply range (VCC1): 2.25V to 5.5V
  • Ambient temperature range: –40°C to +125°C
  • Compact package options:
    • Single-channel ISO1211, SOIC-8
    • Dual-channel ISO1212, SSOP-16
  • Functional safety capable
    • Documentation available to aid functional safety system design: ISO1211, ISO1212

Description for the ISO1211

The ISO1211 and ISO1212 devices are isolated 24V to 60V digital input receivers, compliant to IEC 61131-2 Type 1, 2, and 3 characteristics. These devices enable 9V to 300V DC and AC digital input modules in programmable logic controllers (PLCs), motor-control, grid infrastructure, and other industrial applications. Unlike traditional optocoupler designs with discrete, imprecise current limiting circuitry, the ISO121x devices provide a simple, low-power design with an accurate current limit to enable the design of compact and high-density I/O modules. These devices do not require field-side power supply and are configurable as sourcing or sinking inputs.

The ISO121x devices operate over the supply range of 2.25V to 5.5V, supporting 2.5V, 3.3V, and 5V controllers. A ±60V input tolerance with reverse polarity protection helps provide the input pins are protected in case of faults with negligible reverse current. These devices support up to 4Mbps data rates passing a minimum pulse width of 150ns for high-speed operation. The ISO1211 device is designed for applications that require channel-to-channel isolation and the ISO1212 device is designed for multichannel space-constrained designs.

The ISO121x devices reduce component count, simplify system design, improve performance, and reduce board temperatures compared to traditional designs. For details, refer to the How To Simplify Isolated 24V PLC Digital Input Module Designs TI TechNote, How To Improve Speed and Reliability of Isolated Digital Inputs in Motor Drives TI TechNote, and How to Design Isolated Comparators for ±48V, 110V and 240V DC and AC Detection TI TechNote.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO1211DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more