ISO5451DWR

ACTIVE

5.7kVrms, 2.5A/5A single-channel isolated gate driver with active protection features | DW | 16 | -40 to 125

ACTIVE Custom reel may be available
Same as: ISO5451DWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the ISO5451

  • 50-kV/µs Minimum and 100-kV/µs Typical Common-Mode Transient Immunity (CMTI) at V CM = 1500 V
  • 2.5-A Peak Source and 5-A Peak Sink Currents
  • Short Propagation Delay: 76 ns (Typ), 110 ns (Max)
  • 2-A Active Miller Clamp
  • Output Short-Circuit Clamp
  • Fault Alarm upon Desaturation Detection is Signaled on FLT and Reset Through RST
  • Input and Output Under Voltage Lock-Out (UVLO) with Ready (RDY) Pin Indication
  • Active Output Pull-down and Default Low Outputs with Low Supply or Floating Inputs
  • 3-V to 5.5-V Input Supply Voltage
  • 15-V to 30-V Output Driver Supply Voltage
  • CMOS Compatible Inputs
  • Rejects Input Pulses and Noise Transients Shorter Than 20 ns
  • Operating Temperature: –40°C to +125°C Ambient
  • Isolation Surge Withstand Voltage 10000-V PK
  • Safety-Related Certifications:
    • 8000-V PK V IOTM and 1420-V PK V IORM Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
    • 5700-V RMS Isolation for 1 Minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950–1 and IEC 60601–1 End Equipment Standards
    • TUV Certification per EN 61010-1 and EN 60950-1
    • GB4943.1-2011 CQC Certification

Description for the ISO5451

The ISO5451 is a 5.7-kV RMS, reinforced isolated gate driver for IGBTs and MOSFETs with 2.5-A source and 5-A sink current. The input side operates from a single 3-V to 5.5-V supply. The output side allows for a supply range from minimum 15 V to maximum 30 V. Two complementary CMOS inputs control the output state of the gate driver. The short propagation time of 76 ns assures accurate control of the output stage.

An internal desaturation (DESAT) fault detection recognizes when the IGBT is in an overload condition. Upon a DESAT detect, the gate driver output is driven low to V EE2 potential, turning the IGBT immediately off.

When desaturation is active, a fault signal is sent across the isolation barrier, pulling the FLT output at the input side low and blocking the isolator input. The FLT output condition is latched and can be reset through a low-active pulse at the RST input.

When the IGBT is turned off during normal operation with bipolar output supply, the output is hard clamp to V EE2. If the output supply is unipolar, an active Miller clamp can be used, allowing Miller current to sink across a low impedance path, preventing IGBT to be dynamically turned on during high voltage transient conditions.

The readiness for the gate driver to be operated is under the control of two undervoltage-lockout circuits monitoring the input side and output side supplies. If either side has insufficient supply the RDY output goes low, otherwise this output is high.

The ISO5451 is available in a 16-pin SOIC package. Device operation is specified over a temperature range from –40°C to +125°C ambient.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more