28-pin (DP) package image

ISOUSB211DPR ACTIVE

Low-emission isolated USB repeater supporting low, high and full speed

ACTIVE Custom reel may be available
Same as: ISOUSB211DPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DP) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the ISOUSB211

  • Compliant to USB 2.0
  • Supports low speed (1.5 Mbps), full speed (12Mbps) and high speed (480Mbps) signaling
  • Does not need external crystal or clock input
  • Automatic speed and connection detection
  • Supports L1 (sleep) and L2 (suspend) low-power states
  • Programmable equalization to compensate board trace loss in high speed mode
  • CDP advertising on downstream side
  • Supply OK indication on opposite side
  • Supports automatic role reversal for USB On-The-Go (OTG) and Type-C® Dual Role Port (DRP) designs
  • High CMTI: 100kV/µs
  • ±8kV IEC 61000-4-2 contact discharge protection across isolation barrier
  • VBUS voltage range: 4.25V to 5.5V
    • 3.3V and 1.8V internal LDOs
  • Meets CISPR32 class B emissions limits
  • Ambient temperature range: –40°C to 125°C
  • Small footprint 28-SSOP package
  • Safety-related certifications:
    • 8000VPK VIOTM and 2121VPK VIORM (Reinforced) per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5700VRMS isolation for 1 minute per UL 1577
    • IEC 62368-1, IEC 60601-1 and IEC 61010-1 certifications
    • CQC, TUV and CSA certifications

Description for the ISOUSB211

ISOUSB211 is a galvanically-isolated USB 2.0 compliant repeater supporting low speed (1.5Mbps), full speed (12Mbps) and high speed (480Mbps) signaling rates. The device supports automatic connect and speed detection, reflection of pull-ups/pull-downs, and link power management allowing drop-in USB hub, host, peripheral and cable isolation. The device also supports automatic role reversal - if after disconnect, a new connect is detected on the Upstream facing port, then the Upstream and Downstream port definitions are reversed. This feature enables the device to support USB On-The-Go (OTG) and Type-C Dual Role Port (DRP) implementations. The ISOUSB211 has inbuilt programmable equalization to cancel signal loss caused by board traces, which helps in meeting USB2.0 high-speed TX and RX eye-diagram templates. This device uses a silicon dioxide (SiO2) insulation barrier with a withstand voltage of up to 5700VRMS and a working voltage of 1500VRMS. Used in conjunction with isolated power supplies, the device protects against high voltage, and prevents noise currents from the bus from entering the local ground. The ISOUSB211 device is available for reinforced isolation. The device supports a wide ambient temperature range of –40°C to 125°C. The device is available in the small foot-print SSOP-28 (28-DP) package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more