LF412-N

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TL072H ACTIVE Dual, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation Wider temperature range (-40°C to 125°C), higher slew rate (20 V/us), lower quiescent current (0.0937mA), wider voltage range (4.5 V to 40 V)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail In to V+ GBW (typ) (MHz) 4 Slew rate (typ) (V/µs) 15 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 1.8 Vn at 1 kHz (typ) (nV√Hz) 25 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 7 Input bias current (max) (pA) 200 CMRR (typ) (dB) 100 Iout (typ) (A) 0.025 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3.5 Input common mode headroom (to positive supply) (typ) (V) 0.5 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail In to V+ GBW (typ) (MHz) 4 Slew rate (typ) (V/µs) 15 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 1.8 Vn at 1 kHz (typ) (nV√Hz) 25 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 7 Input bias current (max) (pA) 200 CMRR (typ) (dB) 100 Iout (typ) (A) 0.025 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3.5 Input common mode headroom (to positive supply) (typ) (V) 0.5 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm)
  • Internally Trimmed Offset Voltage: 1 mV (Max)
  • Input Offset Voltage Drift: 7 µV/°C (Typ)
  • Low Input Bias Current: 50 pA
  • Low Input Noise Current: 0.01 pA / √Hz
  • Wide Gain Bandwidth: 3 MHz (Min)
  • High Slew Rate: 10V/µs (Min)
  • Low Supply Current: 1.8 mA/Amplifier
  • High Input Impedance: 1012Ω
  • Low Total Harmonic Distortion: ≤0.02%
  • Low 1/f Noise Corner: 50 Hz
  • Fast Settling Time to 0.01%: 2 µs
  • Internally Trimmed Offset Voltage: 1 mV (Max)
  • Input Offset Voltage Drift: 7 µV/°C (Typ)
  • Low Input Bias Current: 50 pA
  • Low Input Noise Current: 0.01 pA / √Hz
  • Wide Gain Bandwidth: 3 MHz (Min)
  • High Slew Rate: 10V/µs (Min)
  • Low Supply Current: 1.8 mA/Amplifier
  • High Input Impedance: 1012Ω
  • Low Total Harmonic Distortion: ≤0.02%
  • Low 1/f Noise Corner: 50 Hz
  • Fast Settling Time to 0.01%: 2 µs

These devices are low cost, high speed, JFET input operational amplifiers with very low input offset voltage and input offset voltage drift. They require low supply current yet maintain a large gain bandwidth product and fast slew rate. In addition, well matched high voltage JFET input devices provide very low input bias and offset currents. The LF412-N dual is pin compatible with the LM1558, allowing designers to immediately upgrade the overall performance of existing designs.

These amplifiers may be used in applications such as high speed integrators, fast D/A converters, sample and hold circuits and many other circuits requiring low input offset voltage and drift, low input bias current, high input impedance, high slew rate and wide bandwidth.

These devices are low cost, high speed, JFET input operational amplifiers with very low input offset voltage and input offset voltage drift. They require low supply current yet maintain a large gain bandwidth product and fast slew rate. In addition, well matched high voltage JFET input devices provide very low input bias and offset currents. The LF412-N dual is pin compatible with the LM1558, allowing designers to immediately upgrade the overall performance of existing designs.

These amplifiers may be used in applications such as high speed integrators, fast D/A converters, sample and hold circuits and many other circuits requiring low input offset voltage and drift, low input bias current, high input impedance, high slew rate and wide bandwidth.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LF412 ACTIVE Dual, 36V, 3MHz, high slew rate (13V/µs), 3mV offset voltage operational amplifier This is the same device optimized for cost-sensitive applications

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet LF412-N Low Offset, Low Drift Dual JFET Input Operational Amplifier datasheet (Rev. F) PDF | HTML Oct 27, 2014
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note AN-301 Signal Conditioning for Sophisticated Transducers (Rev. B) May 6, 2013
Application note AN-272 Op Amp Booster Designs (Rev. B) Apr 23, 2013
Application note Effect of Heavy Loads on Accuracy and Linearity of Op Amp Circuits (Rev. B) Apr 22, 2013
Application note AN-447 Protection Schemes for BI-FET Amplifiers and Switches May 2, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LF412-N PSPICE Model

SNOM258.ZIP (1 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos