Product details

Local sensor accuracy (max) 2, 3 Rating Catalog Operating temperature range (°C) 0 to 90 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 15.6
Local sensor accuracy (max) 2, 3 Rating Catalog Operating temperature range (°C) 0 to 90 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 15.6
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • Calibrated Linear Scale Factor of +15.6 mV/°C
  • Rated for Full 0°C to +90°C Range with 3.0V Supply
  • Suitable for Remote Applications

Key Specifications

  • Accuracy at 25°C ±2.0 or ±3.0°C (max)
  • Temperature Slope +15.6 mV/°C
  • Power Supply Voltage Range +2.7V to +10V
  • Current Drain @ 25°C 130 μA (max)
  • Nonlinearity ±0.8°C (max)
  • Output Impedance 4.7 kΩ (max)

All trademarks are the property of their respective owners.

  • Calibrated Linear Scale Factor of +15.6 mV/°C
  • Rated for Full 0°C to +90°C Range with 3.0V Supply
  • Suitable for Remote Applications

Key Specifications

  • Accuracy at 25°C ±2.0 or ±3.0°C (max)
  • Temperature Slope +15.6 mV/°C
  • Power Supply Voltage Range +2.7V to +10V
  • Current Drain @ 25°C 130 μA (max)
  • Nonlinearity ±0.8°C (max)
  • Output Impedance 4.7 kΩ (max)

All trademarks are the property of their respective owners.

The LM62 is a precision integrated-circuit temperature sensor that can sense a 0°C to +90°C temperature range while operating from a single +3.0V supply. The LM62's output voltage is linearly proportional to Celsius (Centigrade) temperature (+15.6 mV/°C) and has a DC offset of +480 mV. The offset allows reading temperatures down to 0°C without the need for a negative supply. The nominal output voltage of the LM62 ranges from +480 mV to +1884 mV for a 0°C to +90°C temperature range. The LM62 is calibrated to provide accuracies of ±2.0°C at room temperature and +2.5°C/−2.0°C over the full 0°C to +90°C temperature range.

The LM62's linear output, +480 mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading temperatures down to 0°C is required. Because the LM62's quiescent current is less than 130 μA, self-heating is limited to a very low 0.2°C in still air. Shutdown capability for the LM62 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.

The LM62 is a precision integrated-circuit temperature sensor that can sense a 0°C to +90°C temperature range while operating from a single +3.0V supply. The LM62's output voltage is linearly proportional to Celsius (Centigrade) temperature (+15.6 mV/°C) and has a DC offset of +480 mV. The offset allows reading temperatures down to 0°C without the need for a negative supply. The nominal output voltage of the LM62 ranges from +480 mV to +1884 mV for a 0°C to +90°C temperature range. The LM62 is calibrated to provide accuracies of ±2.0°C at room temperature and +2.5°C/−2.0°C over the full 0°C to +90°C temperature range.

The LM62's linear output, +480 mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading temperatures down to 0°C is required. Because the LM62's quiescent current is less than 130 μA, self-heating is limited to a very low 0.2°C in still air. Shutdown capability for the LM62 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LM50 ACTIVE ±2°C analog-output temperature sensor with 10mV/°C gain Lower sensor gain (10 mV/°C) pin-compatible option
TMP236 ACTIVE ±2.0°C analog output temperature sensor, with 19.5mV/°C gain Higher sensor gain (19.5 mV/°C) pin-compatible option with higher accuracy (±1°C) and wider temperature range (-40 to 150°C)
TMP235 ACTIVE 1C analog temperature sensor, 10 mV/C Lower sensor gain (10 mV/°C) pin-compatible option with higher accuracy (±1°C) and wider temperature range (-40 to 150°C)
LM60 ACTIVE ±2°C analog output temperature sensor with 6.25mV /°C gain and TO-92 option Lower sensor gain (6.25 mV/°C) pin-compatible option

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM6 2 2.7V, 15.6 mV/C SOT-23 Temperature Sensor datasheet (Rev. E) Mar 22, 2013
Application note Tiny Temperature Sensors for Remote Systems Feb 17, 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference design

TIDA-00128 — Low-Power, Low-Noise Analog Front End Design for Circuit Breakers (ACB/MCCB-ETU)

This reference design is intended for use in molded case circuit breakers (MCCB) electronic trip units.  The op amp based design acts as current monitoring for over-current earth fault relays. Utilizing a low cost op amp, this design provides a pick-up (A) accuracy ±10 % and time delay (...)

Supported products & hardware
Reference design

TIDA-00130 — Zero drift PGA based Analog Front End Design for Circuit Breakers (ACB/MCCB-ETU)

This reference design is intended for use in molded case circuit breakers (MCCB) electronic trip units.  The programmable gain amplifier based design acts as the current monitoring for over-current earth fault relays. Utilizing a zero drift programmable amplifier, this design provides a (...)

Supported products & hardware
Reference design

TIDA-00191 — Analog Front End for Motor Electronic Overload Relays with Enhanced Current Range

This reference design is the analog front end (AFE) for an electronic overload relay, used for monitoring and protecting motors from overcurrent or undercurrent events. It is an ideal tool for developers creating overload relays for sensitive AC motors in industrial applications. This programmable (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos