Product details

Number of outputs 5 Additive RMS jitter (typ) (fs) 30 Core supply voltage (V) 2.5, 3.3 Output supply voltage (V) 1.5, 1.8, 2.5, 3.3 Output skew (ps) 25 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVCMOS Input type LVCMOS
Number of outputs 5 Additive RMS jitter (typ) (fs) 30 Core supply voltage (V) 2.5, 3.3 Output supply voltage (V) 1.5, 1.8, 2.5, 3.3 Output skew (ps) 25 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVCMOS Input type LVCMOS
WQFN (RTW) 24 16 mm² 4 x 4
  • 5 LVCMOS Outputs, DC to 200 MHz
  • Universal Input
    • LVPECL
    • LVDS
    • HCSL
    • SSTL
    • LVCMOS and LVTTL
  • Crystal Oscillator Interface
    • Crystal Input Frequency: 10 to 40 MHz
  • Output Skew: 6 ps
  • Additive Phase Jitter
    • 30 fs at 156.25 MHz (12 kHz to 20 MHz)
  • Low Propagation Delay
  • Operates With 3.3 or 2.5-V Core Supply Voltage
  • Adjustable Output Power Supply
    • 1.5 V, 1.8 V, 2.5 V, and 3.3 V for Each Bank
  • 24-Pin WQFN Package (4.0 mm × 4.0 mm ×
    0.8 mm)
  • 5 LVCMOS Outputs, DC to 200 MHz
  • Universal Input
    • LVPECL
    • LVDS
    • HCSL
    • SSTL
    • LVCMOS and LVTTL
  • Crystal Oscillator Interface
    • Crystal Input Frequency: 10 to 40 MHz
  • Output Skew: 6 ps
  • Additive Phase Jitter
    • 30 fs at 156.25 MHz (12 kHz to 20 MHz)
  • Low Propagation Delay
  • Operates With 3.3 or 2.5-V Core Supply Voltage
  • Adjustable Output Power Supply
    • 1.5 V, 1.8 V, 2.5 V, and 3.3 V for Each Bank
  • 24-Pin WQFN Package (4.0 mm × 4.0 mm ×
    0.8 mm)

The LMK00105 is a high-performance, low-noise LVCMOS fanout buffer which can distribute five ultra-low jitter clocks from a differential, single-ended, or crystal input. The LMK00105 supports synchronous output enable for glitch-free operation. The ultra low-skew, low-jitter, and high PSRR make this buffer ideally suited for various networking, telecom, server and storage area networking, RRU LO reference distribution, medical and test equipment applications.

The core voltage can be set to 2.5 or 3.3 V, while the output voltage can be set to 1.5, 1.8, 2.5 or 3.3 V. The LMK00105 can be easily configured through pin programming.

The LMK00105 is a high-performance, low-noise LVCMOS fanout buffer which can distribute five ultra-low jitter clocks from a differential, single-ended, or crystal input. The LMK00105 supports synchronous output enable for glitch-free operation. The ultra low-skew, low-jitter, and high PSRR make this buffer ideally suited for various networking, telecom, server and storage area networking, RRU LO reference distribution, medical and test equipment applications.

The core voltage can be set to 2.5 or 3.3 V, while the output voltage can be set to 1.5, 1.8, 2.5 or 3.3 V. The LMK00105 can be easily configured through pin programming.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
CDCLVC1104 ACTIVE Low jitter, 1:4 LVCMOS fan-out clock buffer Low Jitter, 1:4 LVCMOS Fan-out Clock Buffer

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMK00105 Ultra-Low Jitter LVCMOS Fanout Buffer and Level Translator With Universal Input datasheet (Rev. G) PDF | HTML 16 Dec 2014
User guide LMK00105 User’s Guide (Rev. A) 01 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK00105BEVAL — LMK00105 Ultra-low Jitter LVCMOS Fanout Buffer/Level Translator with Universal Input

The LMK00105 Evaluation Board simplifies evaluation of the LMK00105 Ultra-low Jitter LVCMOS Fanout Buffer/Level Translator with Universal Input. Configuring and controlling the board is accomplished using on board switches.

User guide: PDF
Not available on TI.com
Simulation model

LMK00105 IBIS Model (Rev. A)

SNAM058A.ZIP (70 KB) - IBIS Model
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos