Product details

Number of input channels 3 Features 3-Channel AFE for Thermopile Sensors Operating temperature range (°C) -25 to 85 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Interface type SPI Resolution (Bits) 16 Rating Catalog
Number of input channels 3 Features 3-Channel AFE for Thermopile Sensors Operating temperature range (°C) -25 to 85 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Interface type SPI Resolution (Bits) 16 Rating Catalog
WQFN (NHZ) 24 20 mm² (5 mm × 4 mm)
  • High Gain, Programmable up to 4096
  • Low Gain Error Drift, <10 ppm/°C
  • Low Offset Voltage and Drift; 1 µV, 50 nV/°C
  • Low Input Bias Current, 1.3 nA
  • Low Input Offset Current, 120 pA
  • VCM Output Signal for Level Shifting, AVDD/3
  • Three Differential EMI Hardened Inputs
  • 16-bit ΔΣ Analog-to-Digital Converter
  • Low Noise Performance, ENOB 15.3 bits
  • Four Output Data Rates, up to 1.3 kSPS
  • Internal Voltage Reference for ADC
  • SPI Interface Transfer Rate, 20 MHz
  • Brown-Out Detect
  • PGA Over-Range Detect
  • Separate Analog and Digital Supplies, 2.7 to 5.5 V
  • Low Current Consumption, 1.1 mA
  • Low Power Shutdown Mode, < 0.1µA
  • Operating Temp. –25 to 85 °C
  • High Gain, Programmable up to 4096
  • Low Gain Error Drift, <10 ppm/°C
  • Low Offset Voltage and Drift; 1 µV, 50 nV/°C
  • Low Input Bias Current, 1.3 nA
  • Low Input Offset Current, 120 pA
  • VCM Output Signal for Level Shifting, AVDD/3
  • Three Differential EMI Hardened Inputs
  • 16-bit ΔΣ Analog-to-Digital Converter
  • Low Noise Performance, ENOB 15.3 bits
  • Four Output Data Rates, up to 1.3 kSPS
  • Internal Voltage Reference for ADC
  • SPI Interface Transfer Rate, 20 MHz
  • Brown-Out Detect
  • PGA Over-Range Detect
  • Separate Analog and Digital Supplies, 2.7 to 5.5 V
  • Low Current Consumption, 1.1 mA
  • Low Power Shutdown Mode, < 0.1µA
  • Operating Temp. –25 to 85 °C

The LMP93601 is an optimized Analog-Front-End (AFE) for occupancy detecting thermopile arrays up to 16 x 16 and thermopile mass flow sensors. The AFE combines excellent noise performance, low offset voltage, high gain, and low-power consumption at sampling rates ideal for monitoring thermopile sensors.

The LMP93601 is a precision, 16-bit, analog-to-digital converter (ADC) offered in a leadless WQFN-24 package. The device features three differential EMI hardened inputs, a low-noise, high-gain programmable gain amplifier (PGA), a level shifting voltage source, an internal reference, and a programmable sampling rate. The many integrated features and the simple control of the LMP93601 through an SPI-compatible interface ease precision measurements of thermopile sensor signals.

The LMP93601 is an optimized Analog-Front-End (AFE) for occupancy detecting thermopile arrays up to 16 x 16 and thermopile mass flow sensors. The AFE combines excellent noise performance, low offset voltage, high gain, and low-power consumption at sampling rates ideal for monitoring thermopile sensors.

The LMP93601 is a precision, 16-bit, analog-to-digital converter (ADC) offered in a leadless WQFN-24 package. The device features three differential EMI hardened inputs, a low-noise, high-gain programmable gain amplifier (PGA), a level shifting voltage source, an internal reference, and a programmable sampling rate. The many integrated features and the simple control of the LMP93601 through an SPI-compatible interface ease precision measurements of thermopile sensor signals.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LMP93601 Low-Noise, High Gain, 3-Channel AFE for Thermopile Sensors datasheet (Rev. A) PDF | HTML Sep 30, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMP93601EVM — LMP93601 Thermopile Sensor Interface Evaluation Module

The LMP93601EVM is a demonstration kit for the LMP93601, a three channel analog-front-end (AFE) including a 16-bit high performance low noise delta-sigma (ΔΣ) converter (ADC), and a very high gain stage. The LMP93601EVM is equipped with a MSP430F5529 micro-controller giving the user all (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

LMP93601EVMGUI — LMP93601EVM GUI Software v2.0.0.7

Supported products & hardware
Support software

TIDC730 — TIDA-00213 Thermopile Occupancy Detect Firmware

Supported products & hardware
Simulation model

LMP93601 IBIS Model

SNAM162.ZIP (80 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (NHZ) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos