8-pin (D) package image

LP2986IMX-5.0 OBSOLETE

200-mA, 16-V, low-dropout voltage regulator with adjustable or fixed voltage configuration

OBSOLETE Custom reel may be available

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More LP2986 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the LP2986

  • Wide Supply Voltage Range (16 V Maximum)
  • Ultra-Low-Dropout Voltage
  • 0.5% Output Voltage Accuracy (A Grade)
  • Ensured 200-mA Output Current
  • < 1-μA Quiescent Current when Shutdown
  • Low GROUND Pin Current at All Loads
  • High Peak Current Capability (400 mA Typical)
  • Overtemperature/Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

Description for the LP2986

The LP2986 is a 200-mA high-precision LDO regulator with a wide input voltage supply. The device has two output voltage modes: a fixed-precision output mode and an adjustable output voltage via an external resistive divider.

Using an optimized Vertically Integrated PNP (VIP) process, the LP2986 delivers superior performance:

  • Dropout Voltage: Typically 180 mV at 200-mA load, and 1 mV at 1-mA load.
  • GROUND Pin Current: Typically 1 mA at 200-mA load, and 200 μA at 10-mA load.
  • Sleep Mode: The LP2986 draws less than 1 μA quiescent current when SHUTDOWN pin is pulled low.
  • ERROR Flag: The built-in ERROR flag goes low when the output drops approximately 5% below nominal.
  • Precision Output: The standard product versions available can be pin-strapped (using the internal resistive divider) to provide output voltages of 5 V, 3.3 V, or 3 V with ensured accuracy of 0.5% (A grade) and 1% (standard grade) at room temperature.
For all available packages, see the orderable addendum at the end of the data sheet.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more