LP5024RSMR

ACTIVE

24-channel I2C constant-current RGB LED driver | RSM | 32 | -40 to 85

ACTIVE Custom reel may be available
Same as: LP5024RSMR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RSM) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the LP5024

  • Operating voltage range:
    • VCC range: 2.7V to 5.5V
    • EN, SDA, and SCL pins compatible with 1.8V, 3.3V, and 5V power rails
    • Output maximum voltage: 6V
  • 24 constant-current sinks with high precision
    • 25.5mA maximum per channel with VCC in full range
    • 35mA maximum per channel when VCC ≥ 3.3V
    • Device-to-device error: ±7%; channel-to-channel error: ±7%
  • Ultralow quiescent current:
    • Shutdown mode: 1µA (maximum) with EN low
    • Power saving mode: 10µA (typical) with EN high and all LEDs off for > 30ms
  • Integrated 12-bit, 29kHz PWM generator for each channel:
    • Independent color-mixing register per channel
    • Independent brightness-control register per RGB LED module
    • Optional logarithmic- or linear-scale brightness control
    • Integrated 3-phase PWM-shifting scheme
  • 3 programmable banks (R, G, B) for easy software control of each color
  • 2 external hardware address pins allow connecting up to 4 devices
  • Broadcast slave address allows configuring multiple devices simultaneously
  • Auto-increment allows writing or reading consecutive registers within one transmission
  • Up to 400kHz fast-mode I2C speed

Description for the LP5024

In smart homes and other applications that use human-machine-interaction, high-performance RGB LED drivers are required. LED animation effects such as flashing, breathing, and chasing greatly improve user experience, and minimal system noise is essential.

The LP50xx device is an 18- or 24-channel constant current sink LED driver. The LP50xx device includes integrated color mixing and brightness control, and pre-configuration simplifies the software coding process. Integrated 12-bit, 29kHz PWM generators for each channel enable smooth, vivid color for LEDs, and eliminate audible noise.

The LP50xx device controls each LED output with a 12-bit PWM resolution at 29kHz switching frequency, which helps achieve a smooth dimming effect and eliminates audible noise. The independent color mixing and intensity control registers make the software coding straightforward. When targeting a fade-in, fade-out type breathing effect, the global R, G, B bank control reduces the microcontroller loading significantly. The LP50xx device also implements a PWM phase-shifting function to help reduce the input power budget when LEDs turn on simultaneously.

The LP50xx device implements an automatic power-saving mode to achieve ultralow quiescent current. When channels are all off for 30ms, the device total power consumption is down to 10µA, which makes the LP50xx device a potential choice for battery-powered end equipment.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more