LP5860MRKPR

ACTIVE

11 × 18 LED matrix driver with 8-bit analog and 8-/16-bit PWM dimming | RKP | 40 | -55 to 125

ACTIVE Custom reel may be available
Same as: LP5860MRKPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RKP) | 40
Operating temperature range (°C) -55 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LP5860

  • LED matrix topology:

    • 18 constant current sinks with 11 scan switches for 198 LED dots
    • Configurable for 1 to 11 scan switches

  • Operating voltage range:
    • VCC/VLED range: 2.7 V to 5.5 V
    • Logic pins compatible with 1.8 V, 3.3 V, and 5 V
  • 18 constant current sinks with high precision:
    • 0.1mA–50 mA per current sink when VCC ≥ 3.3 V
    • Device-to-device error: ±3% when channel current = 50 mA
    • Channel-to-channel error: ±3% when channel current = 50 mA
    • Phase-shift for balanced transient power
  • Ultra-low power consumption:
    • Shutdown mode: ICC ≤ 1 uA when EN = Low
    • Standby mode: ICC ≤ 10 uA when EN = High and CHIP_EN = 0 (data retained)
    • Active mode: ICC = 4.3 mA (typ.) when channel current = 5 mA
  • Flexible dimming options:
    • Individual ON and OFF control for each LED dot
    • Analog dimming (current gain control)
      • Global 3-bit Maximum Current (MC) setting for all LED dots
      • 3 groups of 7-bit Color Current (CC) setting for red, green, and blue
      • Individual 8-bit Dot Current (DC) setting for each LED dot
    • PWM dimming with audible-noise-free frequency
      • Global 8-bit PWM dimming for all LED dots
      • 3 programmable groups of 8-bit PWM dimming for LED dot arbitrary mapping
      • Individual 8-bit or 16-bit PWM dimming for each LED dot
  • Full addressable SRAM to minimize data traffic
  • Individual LED dot open/short detection
  • De-ghosting and low brightness compensation
  • Interface options:
    • 1-MHz (max.) I2C interface when IFS = Low
    • 12-MHz (max.) SPI interface when IFS = High

Description for the LP5860

Electronic devices are becoming smarter, requiring to use larger quantity of LEDs for animation and indication purposes and high performance LED matrix driver is required to improve user experience with small solution size.

The LP586x devices are a family of high performance LED matrix drivers. The devices integrate 18 constant current sinks with N (N = 1/2/4/6/8/11) switching MOSFETs to support N × 18 LED dots or N × 6 RGB LEDs. The LP5860 integrates 11 MOSFETs for up to 198 LED dots or 66 RGB LEDs.

The LP5860 supports both analog dimming and PWM dimming methods. For analog dimming, each LED dot can be adjusted with 256 steps. For PWM dimming, the integrated 8-bit or 16-bit configurable PWM generators enable smooth and audible-noise-free dimming control. Each LED dot can also be arbitrarily mapped into 8-bit Group PWM to achieve dimming control together.

The LP5860 device implements full addressable SRAM to minimize the data traffic. The ghost-cancellation circuitry is integrated to eliminate both upside and downside ghosting. The LP5860 also supports LED open and short detection functions. Both 1-MHz (maximum) I2C and 12-MHz (maximum) SPI are available in LP5860.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more