LP5891RRFR

ACTIVE

48 × 16 LED matrix driver with 16-bits PWM dimming and ultra low power | RRF | 76 | -40 to 85

ACTIVE Custom reel may be available
Same as: LP5891RRFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RRF) | 76
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the LP5891

  • Separated VCC and VR/G/B power supply
    • VCC voltage range: 2.5 V–5.5 V
    • VR/G/B voltage range: 2.5 V–5.5 V
  • 48 current source channels from 0.2 mA to 20 mA
    • Channel-to-channel accuracy: ±0.5% (typ.), ±2% (max.); device-to-device accuracy: ±0.5% (typ.), ±2% (max.)
    • Low knee voltage: 0.26 V (max.) when IOUT = 5 mA
    • 3-bits (8 steps) global brightness control
    • 8-bits (256 steps) color brightness control
    • Maximum 16-bits (65536 steps) PWM grayscale control
  • 16 scan line switches with 190-mΩ RDS(ON)
  • Ultra-low power consumption
    • Independent VCC down to 2.5 V
    • Lowest ICC down to 3.6 mA with 50-MHz GCLK
    • Intelligent power saving mode with ICC down to 0.9 mA
  • Built-in SRAM to support 1–64 multiplexing
    • Single device to support 48 × 16 LEDs or 16 × 16 RGB pixels
    • Dual devices stackable to support 96 × 32 LEDs or 32 × 32 RGB pixels
    • Three devices stackable to support 144 × 48 LEDs or 48 × 48 RGB pixels
    • Four devices stackable to support 192 × 64 LEDs or 64 × 64 RGB pixels
  • High speed and low EMI Continuous Clock Series Interface (CCSI)
    • Only three wires: SCLK / SIN / SOUT
    • External 50-MHz (max.) SCLK with rising-edge transmission mechanism
    • Internal frequency multiplier to support high frequency GCLK
  • Optimized performances for LED matrix displays
    • Upside and downside ghosting removal
    • Low grayscale enhancement
    • LED open, weak-short, short detection and removal
  • LP5891MRRFR supports –55°C to approximately 125°C operating ambient temperature

Description for the LP5891

The LP5891 is a highly integrated, common-cathode LED matrix driver with 48 constant current sources and 16 scanning FETs. The LP5891 implements a high speed rising-edge transmission interface to support high device count daisy-chained while minimizing electrical-magnetic interference (EMI) and internal GCLK rate ranges from 40 MHz to 160 MHz. The device also implements LED open/weak-short/short detections and removals during operations.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more