PTH04040WAZ ACTIVE

60 A, 3.3/5-V Input Non-Isolated Wide-Output Adjust Power Module

Same as: PTH04040WAZ.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins Surface Mount Module (EVG) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 12 | TIW TRAY

Features for the PTH04040W

  • 60-A Output Current
  • 3.3-V and 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 2.5 V)
  • Efficiencies up to 93%
  • On/Off Inhibit
  • Differential Output Sense
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Auto-Track™ Sequencing
  • Start Up Into Output Prebias
  • Margin Up/Down Controls
  • Operating Temperature: –40°C to 85°C
  • Multi-Phase, Switch-Mode Topology
  • Programmable Undervoltage Lockout (UVLO)
  • Safety Agency Approvals:
    UL/IEC/CSA-22.2 60950-1
  • APPLICATIONS
    • Advanced Computing and Server Applications

Auto-Track, POLA, TMS320 are trademarks of Texas Instruments.

Description for the PTH04040W

The PTH04040W is a high-performance 60-A rated, nonisolated, power module, which uses the latest multi-phase switched-mode topology. This provides a small, ready-to-use module, that can power the most densely populated multiprocessor systems.

The PTH04040W operates over an input voltage range of 2.95 V to 5.5 V, and can be set to any output voltage over the range, 0.8 V to 2.5 V, using a single external resistor. The combination of a wide input voltage and wide-output adjust range allows the PTH04040W to be used in many of high-performance applications. These include advanced computing platforms and servers that utilize either a 3.3-V or 5-V distribution bus.

These modules incorporate a comprehensive list of features. They include an on/off inhibit and margin up/down controls. A differential remote output voltage sense ensures tight load regulation, and an output overcurrent and overtemperature shutdown protect against most load faults. A programmable undervoltage lockout allows the turn-on threshold to be customized.

The PTH04040W incorporates Auto-Track™. Auto-Track is a popular feature of the PTH family that allows the outputs of multiple modules to track a common voltage during power-up and power-down transitions. This greatly simplifies the sequencing of voltages for VLSI ICs that operate off multiple power rails.

The double-sided surface mount construction has a low profile and compact footprint. It is available in both throughhole and surface-mount packages.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more