PTH05010WAST

LAST TIME BUY

15 A, 5-V Input Wide-Output Adjust Plug-in Power Module | EUJ | 10 | -40 to 85

Same as: PTH05010WAST.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
PTH05010WAST is in the process of being discontinued
open-in-new Compare alternates

Similar functionality to the compared device.

TPSM8287A15BAHRDWR ACTIVE 6V input, 15A parallelable DC/DC buck module with I2C frequency synchronization and remote sense | RDW | 39 | -40 to 125 Smaller module, smaller total BOM with improved characteristics, remote sense, requires less input/output capacitance

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PTH05010WAS LAST TIME BUY
Package qty | Carrier 25 | TIW TRAY
Inventory
Out of stock
Not available
Qty | Price 1ku | +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow Level-1-235C-UNLIM/Level-3-260C-168HRS
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PTH05010W information

Packaging information

Package | Pins DIPMODULE (EUJ) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the PTH05010W

  • Up to 15-A Output Current
  • 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • Efficiencies up to 96%
  • 160 W/in³ Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Margin Up/Down Controls
  • Auto-Track™ Sequencing
  • Under-Voltage Lockout
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Operating Temp: –40 to +85°C
  • Safety Agency Approvals:
       UL 1950, CSA 22.2 950, EN60950 VDE (Pending)
  • Point-of-Load Alliance (POLA) Compatible

Description for the PTH05010W

The PTH05010 series of non-isolated power modules are small in size but big on performance and flexibility. Their high output current, compact footprint, and industry-leading features offers system designers a versatile module for powering complex multi-processor digital systems.

The series employs double-sided surface mount construction and provides high-performance step-down power conversion for up to 15 A of output current from a 5-V input bus voltage. The output voltage of the PTH05010W can be set to any value over the range, 0.8 V to 3.6 V, using a single resistor.

This series includes Auto-Track™. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, output voltage adjust (trim), and margin up/down controls. To ensure tight load regulation, an output voltage sense is also provided. A non-latching over-current trip serves as load fault protection.

Target applications include complex multi-voltage, multi-processor systems that incorporate the industry’s high-speed DSPs, micro-processors and bus drivers.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PTH05010WAS LAST TIME BUY
Package qty | Carrier 25 | TIW TRAY
Inventory
Out of stock
Not available
Qty | Price 1ku | +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more