SN74AC240-Q1

ACTIVE

SN74AC240-Q1

ACTIVE

Product details

Technology family AC Number of channels 8 IOL (max) (mA) 24 IOH (max) (mA) -24 Supply current (max) (µA) 40 Input type Standard CMOS Output type 3-State Features Balanced outputs, Input clamp diode, Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
Technology family AC Number of channels 8 IOL (max) (mA) 24 IOH (max) (mA) -24 Supply current (max) (µA) 40 Input type Standard CMOS Output type 3-State Features Balanced outputs, Input clamp diode, Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • Qualified for automotive applications
  • Operation of 2V to 6V VCC
  • Inputs accept voltages to 6V
  • Max tpd of 6.5ns at 5V
  • Qualified for automotive applications
  • Operation of 2V to 6V VCC
  • Inputs accept voltages to 6V
  • Max tpd of 6.5ns at 5V

This octal buffer and line driver is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

This octal buffer and line driver is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74AC240-Q1 Automotive Octal Buffer/Driver with 3-State Outputs datasheet (Rev. B) PDF | HTML Mar 28, 2024
More literature Automotive Logic Devices Brochure Aug 27, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74AC240 Behavioral SPICE Model

SCAM135.ZIP (7 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos