Product details

Technology family AHC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 50 IOH (max) (mA) -50 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Technology family AHC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 50 IOH (max) (mA) -50 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification Qualification Pedigree
  • EPIC™ (Enhanced-Performance Implanted CMOS) Process

EPIC is a trademark of Texas Instruments.
Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification Qualification Pedigree
  • EPIC™ (Enhanced-Performance Implanted CMOS) Process

EPIC is a trademark of Texas Instruments.
Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life.

The SN74AHC00 performs the Boolean function Y = (A • B)\ or Y = A\ + B\ in positive logic.

The SN74AHC00 performs the Boolean function Y = (A • B)\ or Y = A\ + B\ in positive logic.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet Quadruple 2-Input Positive-NAND Gate datasheet Jul 23, 2002
* Radiation & reliability report SN74AHC00MDREP Reliability Report Aug 9, 2016
* VID SN74AHC00-EP VID V6203604 Jun 21, 2016

Ordering & quality