SN74ALVCHS162830A

ACTIVE

Product details

Technology family ALVC Number of channels 18 IOL (max) (mA) 12 Supply current (max) (µA) 20 IOH (max) (mA) -12 Input type Standard CMOS Output type 3-State Features Balanced outputs, Bus-hold, Damping resistors, Input clamp diode, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
Technology family ALVC Number of channels 18 IOL (max) (mA) 12 Supply current (max) (µA) 20 IOH (max) (mA) -12 Input type Standard CMOS Output type 3-State Features Balanced outputs, Bus-hold, Damping resistors, Input clamp diode, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
TVSOP (DBB) 80 137.7 mm² (17 mm × 8.1 mm)
  • Member of the Texas Instruments Widebus™ Family
  • Output Ports Have Series Damping Resistors, So No External Resistors Are Required
  • Diodes on Inputs Clamp Overshoot
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Widebus is a trademark of Texas Instruments.

  • Member of the Texas Instruments Widebus™ Family
  • Output Ports Have Series Damping Resistors, So No External Resistors Are Required
  • Diodes on Inputs Clamp Overshoot
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Widebus is a trademark of Texas Instruments.

This 1-bit to 2-bit address driver is designed for 2.3-V to 3.6-V VCC operation.

Diodes to VCC have been added on the inputs to clamp overshoot.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

The outputs, which are designed to sink up to 12 mA, include series damping resistors to reduce overshoot and undershoot.

The ALVCHS162830A is an improved version of the LVCHS162830 (non-A version) and has been optimized for lower power consumption and higher AC drive. Higher AC drive provides capability to drive loads with a faster edge rate.

To ensure the high-impedance state during power up or power down, the output-enable (OE)\ input should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This 1-bit to 2-bit address driver is designed for 2.3-V to 3.6-V VCC operation.

Diodes to VCC have been added on the inputs to clamp overshoot.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

The outputs, which are designed to sink up to 12 mA, include series damping resistors to reduce overshoot and undershoot.

The ALVCHS162830A is an improved version of the LVCHS162830 (non-A version) and has been optimized for lower power consumption and higher AC drive. Higher AC drive provides capability to drive loads with a faster edge rate.

To ensure the high-impedance state during power up or power down, the output-enable (OE)\ input should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 74ALVCHS162830A datasheet Feb 9, 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN74ALVCHS162830A Behavioral SPICE Model

SCEM748.ZIP (7 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TVSOP (DBB) 80 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos