SN74CBT16210C

ACTIVE

Product details

Protocols Analog Configuration 1:1 SPST Number of channels 20 Bandwidth (MHz) 200 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 5.5 CON (typ) (pF) 14.5 OFF-state leakage current (max) (µA) 10 Ron (max) (mΩ) 12000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
Protocols Analog Configuration 1:1 SPST Number of channels 20 Bandwidth (MHz) 200 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 5.5 CON (typ) (pF) 14.5 OFF-state leakage current (max) (µA) 10 Ron (max) (mΩ) 12000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
TSSOP (DGG) 48 101.25 mm² (12.5 mm × 8.1 mm) TVSOP (DGV) 48 62.08 mm² (9.7 mm × 6.4 mm) SSOP (DL) 48 164.358 mm² (15.88 mm × 10.35 mm)
  • Member of the Texas Instruments Widebus™ Family
  • Undershoot Protection for Off-Isolation on A and B Ports Up To –2 V
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low ON-State Resistance (ron) Characteristics (ron = 3 Typical)
  • Low Input/Output Capacitance Minimizes Loading and Signal Distortion (Cio(OFF) = 5.5 pF Typical)
  • Data and Control Inputs Provide Undershoot Clamp Diodes
  • Low Power Consumption (ICC = 3 µA Max)
  • VCC Operating Range From 4 V to 5.5 V
  • Data I/Os Support 0 to 5-V Signaling Levels (0.8-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V)
  • Control Inputs Can Be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Both Digital and Analog Applications: PCI Interface, Memory Interleaving, Bus Isolation, Low-Distortion Signal Gating

Widebus is a trademark of Texas Instruments.

  • Member of the Texas Instruments Widebus™ Family
  • Undershoot Protection for Off-Isolation on A and B Ports Up To –2 V
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low ON-State Resistance (ron) Characteristics (ron = 3 Typical)
  • Low Input/Output Capacitance Minimizes Loading and Signal Distortion (Cio(OFF) = 5.5 pF Typical)
  • Data and Control Inputs Provide Undershoot Clamp Diodes
  • Low Power Consumption (ICC = 3 µA Max)
  • VCC Operating Range From 4 V to 5.5 V
  • Data I/Os Support 0 to 5-V Signaling Levels (0.8-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V)
  • Control Inputs Can Be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Both Digital and Analog Applications: PCI Interface, Memory Interleaving, Bus Isolation, Low-Distortion Signal Gating

Widebus is a trademark of Texas Instruments.

The SN74CBT16210C is a high-speed TTL-compatible FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. Active Undershoot-Protection Circuitry on the A and B ports of the SN74CBT16210C provides protection for undershoot up to –2 V by sensing an undershoot event and ensuring that the switch remains in the proper OFF state.

The SN74CBT16210C is organized as two 10-bit bus switches with separate output-enable (1OE\, 2OE\) inputs. It can be used as two 10-bit bus switches or as one 20-bit bus switch. When OE\ is low, the associated 10-bit bus switch is ON, and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE\ is high, the associated 10-bit bus switch is OFF, and the high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN74CBT16210C is a high-speed TTL-compatible FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. Active Undershoot-Protection Circuitry on the A and B ports of the SN74CBT16210C provides protection for undershoot up to –2 V by sensing an undershoot event and ensuring that the switch remains in the proper OFF state.

The SN74CBT16210C is organized as two 10-bit bus switches with separate output-enable (1OE\, 2OE\) inputs. It can be used as two 10-bit bus switches or as one 20-bit bus switch. When OE\ is low, the associated 10-bit bus switch is ON, and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE\ is high, the associated 10-bit bus switch is OFF, and the high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet SN74CBT16210C datasheet (Rev. C) Oct 15, 2003
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML Jun 2, 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML Dec 1, 2021
Application brief Eliminate Power Sequencing with Powered-off Protection Signal Switches (Rev. C) PDF | HTML Jan 6, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN74CBT16210C IBIS Model (Rev. A)

SCDM022 (135 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 48 Ultra Librarian
TVSOP (DGV) 48 Ultra Librarian
SSOP (DL) 48 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos