A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74CBT3383C ACTIVE 5-V, crosspoint/exchange, 10-channel FET bus switch with –2-V undershoot protection Upgraded powered-off protection and undershoot protection support

Product details

Protocols Analog Configuration Crosspoint/exchange Number of channels 10 Bandwidth (MHz) 200 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Operating temperature range (°C) 0 to 70 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 6 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 17000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
Protocols Analog Configuration Crosspoint/exchange Number of channels 10 Bandwidth (MHz) 200 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Operating temperature range (°C) 0 to 70 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 6 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 17000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
SOIC (DW) 24 159.65 mm² (15.5 mm × 10.3 mm) TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm) SSOP (DB) 24 63.96 mm² (8.2 mm × 7.8 mm) SSOP (DBQ) 24 51.9 mm² (8.65 mm × 6 mm)
  • High-Bandwidth Data Path (Up to 200 MHz)
  • Low and Flat ON-State Resistance (rON)
    Characteristics Over Operating Range
    (rON = 5 Ω Typical)
  • Control Inputs Can Be Driven by TTL or 5-V and
    3.3-V CMOS Outputs
  • Bidirectional Data Flow With Near-Zero
    Propagation Delay
  • Low Input and Output Capacitance Minimizes
    Loading and Signal Distortion (Cio(OFF) = 6 pF
    Typical)
  • VCC Operating Range From 4.5 V to 5 V
  • Low Power Consumption (ICC= 50 µA Maximum)
  • High-Bandwidth Data Path (Up to 200 MHz)
  • Low and Flat ON-State Resistance (rON)
    Characteristics Over Operating Range
    (rON = 5 Ω Typical)
  • Control Inputs Can Be Driven by TTL or 5-V and
    3.3-V CMOS Outputs
  • Bidirectional Data Flow With Near-Zero
    Propagation Delay
  • Low Input and Output Capacitance Minimizes
    Loading and Signal Distortion (Cio(OFF) = 6 pF
    Typical)
  • VCC Operating Range From 4.5 V to 5 V
  • Low Power Consumption (ICC= 50 µA Maximum)

The SN74CBT3383 and SN54CBT3383 devices provide ten bits of high-speed TTL-compatible bus switching or exchanging. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.

The devices operate as a 10-bit bus switch or a 5-bit bus exchanger, which provides swapping of the A and B pairs of signals. The bus-exchange function is selected when BX is high. The switches are connected when BE is low.

The SN74CBT3383 and SN54CBT3383 devices provide ten bits of high-speed TTL-compatible bus switching or exchanging. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.

The devices operate as a 10-bit bus switch or a 5-bit bus exchanger, which provides swapping of the A and B pairs of signals. The bus-exchange function is selected when BX is high. The switches are connected when BE is low.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SNx4CBT3383 10-Bit Bus-Exchange Switch datasheet (Rev. P) PDF | HTML Jan 7, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​