SN74CBTLV3245A-Q1

ACTIVE

Product details

Protocols Analog Configuration 1:1 SPST Number of channels 8 Bandwidth (MHz) 200 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 9 OFF-state leakage current (max) (µA) 60 Ron (max) (mΩ) 40000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Automotive
Protocols Analog Configuration 1:1 SPST Number of channels 8 Bandwidth (MHz) 200 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 9 OFF-state leakage current (max) (µA) 60 Ron (max) (mΩ) 40000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Automotive
VQFN (RKS) 20 11.25 mm² (4.5 mm × 2.5 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results: –
    • Device Temperature Grade 1: –40°C to +125°C
    • Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Standard ’245-Type Pinout
  • 5-Ω Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results: –
    • Device Temperature Grade 1: –40°C to +125°C
    • Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Standard ’245-Type Pinout
  • 5-Ω Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)

The SN74CBTLV3245A-Q1 provides eight bits of high-speed bus switching in a standard ’245 device pinout. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as one 8-bit switch. When output enable (OE) is low, the 8-bit bus switch is on, and port A is connected to port B. When OE is high, the switch is open, and the high-impedance state exists between the two ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature maitains that damaging current does not backflow through the device when the device is powered down. The device has isolation during power off.

To maintain the high-impedance state during power up or power down, OE is tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN74CBTLV3245A-Q1 provides eight bits of high-speed bus switching in a standard ’245 device pinout. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as one 8-bit switch. When output enable (OE) is low, the 8-bit bus switch is on, and port A is connected to port B. When OE is high, the switch is open, and the high-impedance state exists between the two ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature maitains that damaging current does not backflow through the device when the device is powered down. The device has isolation during power off.

To maintain the high-impedance state during power up or power down, OE is tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74CBTLV3245A-Q1 Low-Voltage Octal FET Bus Switch datasheet PDF | HTML Jan 16, 2026
Functional safety information SN74CBTLV3245A-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jul 27, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RKS) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos