Packaging information
| Package | Pins SOIC (D) | 14 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN74HC03
- Wide Operating Voltage Range: 2 V to 6 V
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption, 20-µA Maximum ICC
- Typical tpd = 8 ns at 5 V
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA
Description for the SN74HC03
This device contains four independent 2-input NAND Gates with open-drain outputs. Each gate performs the Boolean function Y = A ● B in positive logic.