SN74LV4T125-EP

ACTIVE

Product details

Bits (#) 4 Data rate (max) (Mbps) 150 Topology Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 1.6 Vin (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO Features Over-voltage tolerant inputs, Single supply Prop delay (ns) 10.2 Technology family LVxT Supply current (max) (mA) 0.02 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Bits (#) 4 Data rate (max) (Mbps) 150 Topology Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 1.6 Vin (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO Features Over-voltage tolerant inputs, Single supply Prop delay (ns) 10.2 Technology family LVxT Supply current (max) (mA) 0.02 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Wide operating range of 1.8V to 5.5V
  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):

    • Up translation:

      • 1.2V to 1.8V

      • 1.5V to 2.5V

      • 1.8V to 3.3V

      • 3.3V to 5.0V

    • Down translation:

      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Up to 150Mbps with 5V or 3.3V VCC
  • Latch-up performance exceeds 250mA per JESD 17
  • Wide operating range of 1.8V to 5.5V
  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):

    • Up translation:

      • 1.2V to 1.8V

      • 1.5V to 2.5V

      • 1.8V to 3.3V

      • 3.3V to 5.0V

    • Down translation:

      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Up to 150Mbps with 5V or 3.3V VCC
  • Latch-up performance exceeds 250mA per JESD 17

The SN74LV4T125-EP contains four independent buffers with 3-state outputs and extended voltage operation to allow for level translation. Each buffer performs the Boolean function Y = A in positive logic. The outputs can be put into a high impedance (Hi-Z) state by applying a HIGH on the OE pin. The output level is referenced to the supply voltage (VCC) and supports 1.8V, 2.5V, 3.3V, and 5V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2V input to 1.8V output or 1.8V input to 3.3V output). In addition, the 5V tolerant input pins enable down translation (for example, 3.3V to 2.5V output).

The SN74LV4T125-EP contains four independent buffers with 3-state outputs and extended voltage operation to allow for level translation. Each buffer performs the Boolean function Y = A in positive logic. The outputs can be put into a high impedance (Hi-Z) state by applying a HIGH on the OE pin. The output level is referenced to the supply voltage (VCC) and supports 1.8V, 2.5V, 3.3V, and 5V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2V input to 1.8V output or 1.8V input to 3.3V output). In addition, the 5V tolerant input pins enable down translation (for example, 3.3V to 2.5V output).

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos