SN74LVC8T245-EP

ACTIVE

SN74LVC8T245-EP

ACTIVE

Product details

Bits (#) 8 Data rate (max) (Mbps) 200 Topology Push-Pull Vin (min) (V) 1.65 Vin (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO, JTAG, SPI, UART Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff) Prop delay (ns) 10.9 Technology family LVC Supply current (max) (mA) 0.025 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Bits (#) 8 Data rate (max) (Mbps) 200 Topology Push-Pull Vin (min) (V) 1.65 Vin (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO, JTAG, SPI, UART Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff) Prop delay (ns) 10.9 Technology family LVC Supply current (max) (mA) 0.025 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
SOIC (DW) 24 159.65 mm² (15.5 mm × 10.3 mm) TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm) VQFN (RHL) 24 19.25 mm² (5.5 mm × 3.5 mm)
  • Control Inputs VIH/VIL Levels Are Referenced to VCCA Voltage
  • VCC Isolation Feature – If Either VCC Input Is at GND, All Are in the High-Impedance State
  • Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.65-V to 5.5-V Power-Supply Range
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 4000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Control Inputs VIH/VIL Levels Are Referenced to VCCA Voltage
  • VCC Isolation Feature – If Either VCC Input Is at GND, All Are in the High-Impedance State
  • Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.65-V to 5.5-V Power-Supply Range
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 4000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

This 8-bit noninverting bus transceiver uses two separate configurable power-supply rails. The SN74LVC8T245-EP is optimized to operate with VCCA and VCCB set at 1.65 V to 5.5 V. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 5.5 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5.5-V voltage nodes.

The SN74LVC8T245-EP is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports is always active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

The SN74LVC8T245-EP is designed so that the control pins (DIR and OE) are supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature ensures that if either VCC input is at GND, all outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This 8-bit noninverting bus transceiver uses two separate configurable power-supply rails. The SN74LVC8T245-EP is optimized to operate with VCCA and VCCB set at 1.65 V to 5.5 V. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 5.5 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5.5-V voltage nodes.

The SN74LVC8T245-EP is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports is always active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

The SN74LVC8T245-EP is designed so that the control pins (DIR and OE) are supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature ensures that if either VCC input is at GND, all outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN54SLC8T245-SEP ACTIVE Radiation-tolerant, 8-bit 0.65V to 3.3V, direction-controlled level translator SEP version of 8-bit direction controlled translator with Schmitt trigger Inputs

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet SN74LVC8T245-EP 8-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and Tri-State Outputs datasheet (Rev. A) PDF | HTML Mar 2, 2017
* Radiation & reliability report CLVC1G126IDCKREP Reliability Report Jan 25, 2018
* Radiation & reliability report SN74LVC8T245MPWREP Reliability Report Feb 6, 2015
* Radiation & reliability report SN74LVC8T245MPWREP Reliability Report Aug 31, 2011
* VID SN74LVC8T245-EP VID V6209615 Jun 21, 2016
Application note Schematic Checklist - A Guide to Designing With Fixed or Direction Control Translators PDF | HTML Oct 2, 2024
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML Jul 12, 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML Jul 3, 2024
Application brief Voltage Translation for Rugged High Reliability Applications PDF | HTML Jul 20, 2021
Selection guide Voltage Translation Buying Guide (Rev. A) Apr 15, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LVC8T245 IBIS Model

SCEM494.ZIP (56 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 24 Ultra Librarian
TSSOP (PW) 24 Ultra Librarian
VQFN (RHL) 24 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos