Product details

Number of ADC channels 2 Number of DAC channels 4 Digital audio interface I2S, SoundWire, TDM Control interface I2C, SoundWire Analog inputs 2 Analog outputs 4 Features Digital mic support, Headset detect, Mic bias, Stereo Class-D amplifier, Stereo headphone amplifier Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 100 DAC SNR (typ) (dB) 114 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Number of DAC channels 4 Digital audio interface I2S, SoundWire, TDM Control interface I2C, SoundWire Analog inputs 2 Analog outputs 4 Features Digital mic support, Headset detect, Mic bias, Stereo Class-D amplifier, Stereo headphone amplifier Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 100 DAC SNR (typ) (dB) 114 Operating temperature range (°C) -40 to 85
VQFN (RSL) 48 36 mm² (6 mm × 6 mm)
  • Universal Audio Jack (UAJ)
    • ADC Channel
      • Performance:
        • Mono Mic, Single-ended (Jack Pins 3, 4)
          • DR: 100dB
          • Input Voltage: 0.4VRMS FS
        • Stereo Mic/Line In Single-ended (Jack Pins 1, 2)
          • DR: 95dB
          • Input Voltage: 1VRMS FS
        • THD+N: -85dB
      • Programmable microphone bias (2.25V or 3V)
        • Integrated MICBIAS resistor
    • DAC Channel
      • Integrated Ground Centered Stereo HP Amp
      • Performance:
        • DR: 117dB & THD+N: –90dB at 40mW
      • Output Level: 40mW at 32Ω
      • High impedance output voltage: Single-ended, 2VRMS FS
    • Common Features
      • UAJ type & Button-press detection
      • Automatic OMTP/CTIA configuration
  • Class-D Amplifier
    • Stereo 12W Class-D
    • 80% Efficiency (1W, 8Ω, 12.6V)
    • 30µVRMS A-wt. idle channel noise
    • Wide battery range support from 5V up to 23V
    • Integrated speaker protection
  • 4-Channel PDM Digital Microphone
  • Common features
    • Programmable High Pass Filter (HPF) and bi-quad filters
    • Integrated Tunable DSP and Programmable PLL
  • Temperature: -40°C ≤ TA ≤ +85°C
  • User Interface
    • SoundWire 1.2 and SDCA 1.0
    • I2C
  • Power Supplies
    • SPKVDD: 5V to 23V
    • DRVDD: 5V
    • AVDD: 1.8V, CPVDD: 1.8V
    • IOVDD: 1.2V or 1.8V
  • Universal Audio Jack (UAJ)
    • ADC Channel
      • Performance:
        • Mono Mic, Single-ended (Jack Pins 3, 4)
          • DR: 100dB
          • Input Voltage: 0.4VRMS FS
        • Stereo Mic/Line In Single-ended (Jack Pins 1, 2)
          • DR: 95dB
          • Input Voltage: 1VRMS FS
        • THD+N: -85dB
      • Programmable microphone bias (2.25V or 3V)
        • Integrated MICBIAS resistor
    • DAC Channel
      • Integrated Ground Centered Stereo HP Amp
      • Performance:
        • DR: 117dB & THD+N: –90dB at 40mW
      • Output Level: 40mW at 32Ω
      • High impedance output voltage: Single-ended, 2VRMS FS
    • Common Features
      • UAJ type & Button-press detection
      • Automatic OMTP/CTIA configuration
  • Class-D Amplifier
    • Stereo 12W Class-D
    • 80% Efficiency (1W, 8Ω, 12.6V)
    • 30µVRMS A-wt. idle channel noise
    • Wide battery range support from 5V up to 23V
    • Integrated speaker protection
  • 4-Channel PDM Digital Microphone
  • Common features
    • Programmable High Pass Filter (HPF) and bi-quad filters
    • Integrated Tunable DSP and Programmable PLL
  • Temperature: -40°C ≤ TA ≤ +85°C
  • User Interface
    • SoundWire 1.2 and SDCA 1.0
    • I2C
  • Power Supplies
    • SPKVDD: 5V to 23V
    • DRVDD: 5V
    • AVDD: 1.8V, CPVDD: 1.8V
    • IOVDD: 1.2V or 1.8V

The TAC5682 is a high-performance full-function SoundWire stereo audio codec, integrating a universal audio jack (UAJ) with a stereo Ground Centered Headphone (GCHP) amplifier, 4-channel digital mic, stereo Class-D amplifier along with an integrated DSP for advanced audio processing. The UAJ supports jack and button-press detection, and the ADC and DAC have a dynamic range of 100dB and 117dB respectively. The headphone amp can drive up to 40mW ground-centered output into 32Ω headphone loads. The integrated speaker current sense provides for real-time monitoring of the speakers and the on-chip DSP supports the Texas Instruments Smart Amp speaker protection algorithm. Additionally the TAC5682 integrates programmable channel gain, digital volume control, a low-jitter PLL, programmable High Pass Filter (HPF), along with programmable DRC and bi-quad filters. The TAC5682 supports the MIPI Alliance SoundWire® 1.2 protocol and is SDCA 1.0 compliant. The device can be controlled with I2C. These integrated high-performance features make TAC5682 an excellent single-chip choice for PC notebooks and desktop audio applications.

The TAC5682 is a high-performance full-function SoundWire stereo audio codec, integrating a universal audio jack (UAJ) with a stereo Ground Centered Headphone (GCHP) amplifier, 4-channel digital mic, stereo Class-D amplifier along with an integrated DSP for advanced audio processing. The UAJ supports jack and button-press detection, and the ADC and DAC have a dynamic range of 100dB and 117dB respectively. The headphone amp can drive up to 40mW ground-centered output into 32Ω headphone loads. The integrated speaker current sense provides for real-time monitoring of the speakers and the on-chip DSP supports the Texas Instruments Smart Amp speaker protection algorithm. Additionally the TAC5682 integrates programmable channel gain, digital volume control, a low-jitter PLL, programmable High Pass Filter (HPF), along with programmable DRC and bi-quad filters. The TAC5682 supports the MIPI Alliance SoundWire® 1.2 protocol and is SDCA 1.0 compliant. The device can be controlled with I2C. These integrated high-performance features make TAC5682 an excellent single-chip choice for PC notebooks and desktop audio applications.

Download View video with transcript Video

The full data sheet and additional resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TAC5682 Full-function SoundWire Stereo Audio Codec with Universal Audio Jack, 4-Channel Digital Mic Support, Integrated DSP, and Stereo 12W Class-D Amplifier datasheet PDF | HTML May 12, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAC5682EVM-K — TAC5682 evaluation module

This TAC5x72EVM-K and TAC5x82EVM-K evaluation module (EVM) allows user to test the capabilities of Texas Instruments’ TAC5572, TAC5672, TAC5582, and TAC5682 PC Codecs. The TAC5xx2 is a high performance full-function SoundWire stereo audio codec, integrating a universal audio jack (UAJ) with (...)

Supported products & hardware
GUI for evaluation module (EVM)

TAC5682-SW — GUI and Software for PurePath® Console 3 for TAC5682EVM-K

GUI and Software for PurePath® Console 3 for TAC5682EVM-K
Supported products & hardware
Support software

TAC5682-DESIGN — Design resources for TAC5682

Design resources for TAC5682 including full datasheet and additional resources.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSL) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos