THS6232

ACTIVE

Differential broadband PLC and HPLC line driver with common-mode buffer

Product details

Number of channels 1 Architecture PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 BW at Acl (MHz) 75 Acl, min spec gain (V/V) 5 Vn at flatband (typ) (nV√Hz) 5 Vn at 1 kHz (typ) (nV√Hz) 15.75 Iq per channel (typ) (mA) 25 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail No Features Adj Bias, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 80 Input bias current (max) (pA) 3000000 Offset drift (typ) (µV/°C) 18 GBW (typ) (MHz) 50 Iout (typ) (mA) 310 2nd harmonic (dBc) 88 3rd harmonic (dBc) 99 Frequency of harmonic distortion measurement (MHz) 1
Number of channels 1 Architecture PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 BW at Acl (MHz) 75 Acl, min spec gain (V/V) 5 Vn at flatband (typ) (nV√Hz) 5 Vn at 1 kHz (typ) (nV√Hz) 15.75 Iq per channel (typ) (mA) 25 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail No Features Adj Bias, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 80 Input bias current (max) (pA) 3000000 Offset drift (typ) (µV/°C) 18 GBW (typ) (MHz) 50 Iout (typ) (mA) 310 2nd harmonic (dBc) 88 3rd harmonic (dBc) 99 Frequency of harmonic distortion measurement (MHz) 1
VQFN (RHF) 24 20 mm² (5 mm × 4 mm)
  • Supply range (VS): 7V to 40V
  • Small-signal bandwidth: 75MHz (VO = 2VPP, G = 5)
  • Adjustable power modes:
    • Full-bias mode: 25mA
    • Mid-bias mode: 19.5mA
    • Low-bias mode: 15mA
    • Ultra-low-bias mode: 10mA
    • Low-power-shutdown mode
    • IADJ pin for variable bias
  • SGCC HPLC out-of-band suppression: >30dBc
    • Band0: 49dBc
    • Band1: 61dBc
    • Band2: 64dBc
    • Band3: 65dBc
  • High output current: 800mA (VS = 40V, 1Ω load)
  • Low distortion (VS = 12V, 50Ω load):
    • HD2 (at 1MHz): –88dBc
    • HD3 (at 1MHz): –99dBc
  • Wide output swing (VS = 12V):
    • 21VPP (100Ω load), 19VPP (50Ω load)
  • Integrated midsupply common-mode buffer
  • Integrated overtemperature protection
  • Pin-compatible with THS6212 and THS6222 in 24‑pin VQFN
  • Supply range (VS): 7V to 40V
  • Small-signal bandwidth: 75MHz (VO = 2VPP, G = 5)
  • Adjustable power modes:
    • Full-bias mode: 25mA
    • Mid-bias mode: 19.5mA
    • Low-bias mode: 15mA
    • Ultra-low-bias mode: 10mA
    • Low-power-shutdown mode
    • IADJ pin for variable bias
  • SGCC HPLC out-of-band suppression: >30dBc
    • Band0: 49dBc
    • Band1: 61dBc
    • Band2: 64dBc
    • Band3: 65dBc
  • High output current: 800mA (VS = 40V, 1Ω load)
  • Low distortion (VS = 12V, 50Ω load):
    • HD2 (at 1MHz): –88dBc
    • HD3 (at 1MHz): –99dBc
  • Wide output swing (VS = 12V):
    • 21VPP (100Ω load), 19VPP (50Ω load)
  • Integrated midsupply common-mode buffer
  • Integrated overtemperature protection
  • Pin-compatible with THS6212 and THS6222 in 24‑pin VQFN

The THS6232 is a differential line-driver amplifier with current-feedback architecture, and provides high output current with low distortion performance. The device is targeted for use in broadband, high-speed, power-line communications (HPLC) line-driver applications that require high linearity when driving heavy line loads.

The unique architecture of the THS6232 uses minimal quiescent current while achieving very high linearity. The amplifier has an adjustable current pin (IADJ) that sets the nominal current consumption, along with the multiple bias modes that allow for enhanced power savings where the full performance of the amplifier is not required. Shutdown bias mode provides further power savings during receive mode in time division multiplexed (TDM) systems while maintaining high output impedance. The integrated midsupply common-mode buffer eliminates external components, reducing system cost and board space.

The wide output swing of 21VPP (100Ω load) with 12V power supplies, coupled with over 550mA of current drive, allows for wide dynamic range with minimal distortion.

The THS6232 is available in 24-pin VQFN package with exposed thermal pad, and is specified for operation from –40°C to +125°C.

The THS6232 is a differential line-driver amplifier with current-feedback architecture, and provides high output current with low distortion performance. The device is targeted for use in broadband, high-speed, power-line communications (HPLC) line-driver applications that require high linearity when driving heavy line loads.

The unique architecture of the THS6232 uses minimal quiescent current while achieving very high linearity. The amplifier has an adjustable current pin (IADJ) that sets the nominal current consumption, along with the multiple bias modes that allow for enhanced power savings where the full performance of the amplifier is not required. Shutdown bias mode provides further power savings during receive mode in time division multiplexed (TDM) systems while maintaining high output impedance. The integrated midsupply common-mode buffer eliminates external components, reducing system cost and board space.

The wide output swing of 21VPP (100Ω load) with 12V power supplies, coupled with over 550mA of current drive, allows for wide dynamic range with minimal distortion.

The THS6232 is available in 24-pin VQFN package with exposed thermal pad, and is specified for operation from –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Higher bandwidth (128MHz), higher output current (400mA)

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet THS6232 7V-to-40V, Differential HPLC Line Driver With Common-Mode Buffer datasheet PDF | HTML Jun 18, 2024
Design guide Solar Power Line Communication Reference Design (Rev. C) PDF | HTML Jan 13, 2025
Application brief Power Line Communication in Solar Applications PDF | HTML Dec 12, 2024
Application brief LiFi: TI High-Speed Products for Optical Wireless Communication PDF | HTML Aug 7, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS6232RHFEVM — THS6232 evaluation module

The THS6232 evaluation module (EVM) is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal sources and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

THS6232 TINA-TI Model

SBOMCI4.ZIP (25 KB) - TINA-TI reference design
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHF) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos