VANTRON-3P-AM6411

VANTRON-3P-AM6411

Order now

Overview

G405 industrial edge computing gateway is an Arm®-based high-performance solution built for industrial applications. The gateway features dual-SIM 4G connectivity, Wi-Fi, Bluetooth, and five Ethernet jacks, while supporting a virtual private network (VPN) to address diversified networking requirements. It also offers multiple DI, DO, and AI channels for status monitoring, control, and data visualization.

Features
  • Low power, complete industrial design    
  • DI/DO/AI, isolated CAN FD & RS232, RS485    
  • Five gigabit ETH, dual SIM backup, Wi-Fi, Bluetooth    
  • Local edge computing support
AND gates
SN74LVC1G08 — 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

 

Audio op amps
SA5532A — Dual, 30-V, 10-MHz, low noise (6-nV/√Hz max) audio op amp with -40°C to 85°C operation

 

CAN transceivers
TCAN1044A-Q1 — Enhanced automotive CAN transceiver with standby

 

DC/DC converters
LM61460 — 3-V to 36-V, 6-A, Low-EMI synchronous step-down converter TPS54540B — 4.5-V to 42-V input, 5-A step-down converter with Eco-mode™ TPS62085 — 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package

 

Digital isolators
ISO6742 — 4-channel, 2/2, digital isolator with 50Mbps and 1.8V logic support

 

eFuses (integrated hot swaps)
TPS25200 — 2.5-V to 6.5-V, 60mΩ, 0.085-2.9A eFuse with reverse current blocking when off

 

Ethernet PHYs
DP83867IR — Industrial temperature, robust gigabit Ethernet PHY transceiver

 

I2C & SPI general-purpose I/Os (GPIOs)
PCA9534 — 8-bit 2.3- to 5.5-V I2C/SMBus I/O expander with interrupt & config registers

 

Linear & low-dropout (LDO) regulators
TPS745 — 500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good

 

Load switches
TPS22965 — 5.7-V, 6-A, 16-mΩ load switch with adj. rise time and optional output discharge

 

Multi-channel ICs (PMICs)
TPS51200-Q1 — Automotive Catalog Sink/Source DDR Termination Regulator TPS65219 — Integrated power management (PMIC) for Arm® Cortex®- A53 processors and FPGAs

 

Multimedia & industrial networking SoCs
AM6411 — Single-core Arm® Cortex®-A53, single-core Cortex-R5F, security, PRU-ICSSG for industrial networki

 

Noninverting buffers & drivers
SN74AHC1G125 — Single 2-V to 5.5-V buffer with 3-state outputs

 

Real-time clocks (RTCs) & timers
BQ32002 — Real-time clock (RTC) with automatic switchover to backup supply TPL5010 — Nano-powered system timer with watchdog functionality & manual reset

 

RS-232 transceivers
MAX3232E-Q1 — Automotive 3- to 5.5-V 250kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection

 

RS-485 & RS-422 transceivers
THVD4411 — Dual-protocol RS-232(1T/1R)/RS-485(1T/1R) transceiver

 

USB hubs
TUSB2046B — 4-port USB 2.0 12-Mbps USB full-speed hub
Download View video with transcript Video
Photos courtesy of Vantron Technology, Inc.

Order & start development

Third-party accessory

G405 — G405 2ETH 2COM Edge Computing Gateway

Supported products & hardware

G405 — G405 2ETH 2COM Edge Computing Gateway

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Vantron Technology, Inc..

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.