TLC5921DAPR

ACTIVE

16-channel LED driver with 20Mhz data transfer rate | DAP | 32 | -20 to 85

ACTIVE Custom reel may be available
Same as: TLC5921DAPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5921DAP ACTIVE
Package qty | Carrier 46 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DAP) | 32
Operating temperature range (°C) -20 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TLC5921

  • Drive Capability and Output Counts
    • 80 mA (Current Sink) x 16 Bits
  • Constant Current Output Range
    • 1 to 80 mA ( Current Value Setting for All Output Terminals Using External Resistor)
  • Constant Current Accuracy
    • ±1% (Typ)
    • ±4% (Max) (Maximum Error Between Bits, All Bits On)
  • Voltage Applied to Constant Current Output Terminal
    • Minimum 0.6 V (Output Current 40 mA)
    • Minimum 1 V (Output Current 80 mA)
  • Data Input
    • Clock Synchronized 1 Bit Serial Input
  • Data Output
    • Clock Synchronized 1 bit Serial Output (With Timing Selection)
  • Input/Output Signal Level...CMOS Level
  • Power Supply Voltage...4.5 V to 5.5V
  • Maximum Output Voltage...17 V (Max)
  • Data Transfer Rate...20 MHz (Max)
  • Operating Free-Air Temperature Range
    -20°C to 85°C
  • Available in 32 Pin HTSSOP DAP Package (PD=3.9 W,
    TA = 25°C)
  • LOD Function...LED Open Detection
    (Error Signal Output at LED Disconnection)
  • TSD Function...Thermal Shutdown (Turn Output Off When Junction Temperature Exceeds Limit)

Description for the TLC5921

The TLC5921 is a current-sink constant current driver incorporating shift register and data latch. The current value at constant current output can be set by one external register. The device also incorporates thermal shutdown (TSD) circuitry which turns constant current output off when the junction temperature exceeds the limit, and LED open detection (LOD) circuitry to report the LED was disconnected.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5921DAP ACTIVE
Package qty | Carrier 46 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more