TLC5928PWPR

ACTIVE

16 channel constant current LED driver with LED open Detection | PWP | 24 | -40 to 85

ACTIVE Custom reel may be available
Same as: TLC5928PWPR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5928PWP ACTIVE
Package qty | Carrier 60 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TLC5928

  • 16 Channels, Constant-Current Sink Output with On/Off Control
  • 35-mA Capability (Constant-Current Sink)
  • 10-ns High-Speed Constant-Current Switching Transient Time
  • Low On-Time Error
  • LED Power-Supply Voltage up to 17 V
  • VCC = 3.0 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1%
    • Device-to-Device = ±1%
  • CMOS Logic Level I/O
  • 35-MHz Data Transfer Rate
  • 20-ns BLANK Pulse Width
  • Readable Error Information:
    • LED Open Detection (LOD)
    • Pre-Thermal Warning (PTW)
  • Operating Temperature: –40°C to +85°C
  • APPLICATIONS
    • LED Video Displays
    • Message Boards
    • Illumination

    PowerPAD is a trademark of Texas Instruments, Inc.
    All other trademarks are the property of their respective owners.

    Description for the TLC5928

    The TLC5928 is a 16-channel, constant-current sink LED driver. Each channel can be turned on/off by writing serial data to an internal register. The constant-current value of all 16 channels is set by a single external resistor.

    The TLC5928 has two error detection circuits: one for LED open detection (LOD) and one for a pre-thermal warning (PTW). LOD detects a broken or disconnected LED and LEDs shorted to GND while the constant-current output is on. PTW indicates a high temperature condition.

    • Inventory:
      Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
    Out of stock
    Not available

    Pricing

    Qty Price
    —
    —
    —
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    TLC5928PWP ACTIVE
    Package qty | Carrier 60 | TUBE
    Inventory
    Out of stock
    Not available
    Qty | Price 1ku | — — — +
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
    Out of stock
    Not available

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more