TLC69601RTWR

ACTIVE

Local dimming mini-LED backlight driver with 16-channel integrated current sink | RTW | 24 | -40 to 85

ACTIVE Custom reel may be available
Same as: TLC69601RTWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTW) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLC69601

  • Operating voltage VCC range: 3V to 5.5V
  • 16 constant current sinks with high precision:
    • Maximum output current / voltage:
      • 30mA / 20V: TLC69601
      • 60mA / 20V: TLC69611
      • 30mA / 50V: TLC69651
      • 60mA / 50V: TLC69661
    • Device-to-device error: ±2% (typ.)
    • Channel-to-channel error: ±2% (typ.)
  • Flexible dimming control:
    • Global 8-bit Maximum Current (MC) setting
    • Brightness resolution: up to 15-bit
    • PWM / Hybrid control mode
  • High speed daisy chain interface:
    • I/O voltage compatible with: 1.8V / 3.3V
    • Data transfer rate: up to 20MHz
  • High system efficiency:
    • Adaptive headroom voltage control (AHVC)
    • Ultra-low device power consumption:
      • Standby mode: ICC ≤ 200µA
      • Normal mode: ICC ≤ 3.5mA
  • EMI enhancement:
    • Programmable interface driving capability
    • Integrated 4 phase-shifting schemes
  • Display quality improvement:
    • Minimum brightness update latency
    • Programmable black insertion
    • Variable refresh rate (VRR) without flickering
  • Diagnostics:
    • LED open / short detection for each zone
    • Device thermal shutdown detection
    • Report interface option:
      • UART and interrupt pin (INT)
      • Two-wire output: CLK_O and SOUT

Description for the TLC69601

TLC696x1 is a 16-channel, constant current sink driver. Each device integrates 16 constant current sinks with SRAM for brightness storage. The device connects to each other by two-wire serial interface in diasy chain topology and supports up to 1024 devices for 16,000 local dimming zones.

To optimize system effiency, the device equips with adaptive headroom voltage control scheme to directly control DC/DC. Only the FB pin from last device in serial chain should be connected to DC/DC to acheive simplified system layout. The device also integrates minimum brightness update latency, black insertion and VRR features to improve display quality.

TLC696x1 has three error flags: LED open detection (LOD), LED short detection (LSD) and thermal shutdown detection (TSD) for diagnostic. The device implements two options for readback including UART/INT and SOUT/CLK_O which is programmable by register.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more