TLV990-28

ACTIVE

Product details

Resolution (Bits) 10 Number of channels 1 Sample rate (Msps) 28 Gain (min) (dB) 0 Gain (max) (dB) 36 Pd (typ) (mW) 150 Operating temperature range (°C) -20 to 75 Output data format CMOS Parallel Rating Catalog
Resolution (Bits) 10 Number of channels 1 Sample rate (Msps) 28 Gain (min) (dB) 0 Gain (max) (dB) 36 Pd (typ) (mW) 150 Operating temperature range (°C) -20 to 75 Output data format CMOS Parallel Rating Catalog
TQFP (PFB) 48 81 mm² (9 mm × 9 mm)
  • Single-Chip CCD Analog Front-End
  • 10-Bit, 28-MSPS, Single 3-V Supply Operation A/D Converter
  • Very Low Power: 150-mW Typical, 2-mW Power-Down Mode
  • Differential Nonlinearity Error:
    < ±0.5 LSB Typical
  • Integral Nonlinearity Error:
    <±0.75 LSB Typical
  • Programmable Gain Amplifier (PGA) With 0-dB to 36-dB Gain Range (0.045 dB/Step)
  • Automatic or Programmable Optical Black Level and Offset Calibration With Digital Filter and Bad Pixel Limits
  • Additional DACs for External Analog Setting
  • Serial Interface for Register Configuration
  • Internal-Reference Voltages
  • 48-Pin TQFP Package
  • Application
    • Digital Still Camera
    • Video Camcorder
  • Single-Chip CCD Analog Front-End
  • 10-Bit, 28-MSPS, Single 3-V Supply Operation A/D Converter
  • Very Low Power: 150-mW Typical, 2-mW Power-Down Mode
  • Differential Nonlinearity Error:
    < ±0.5 LSB Typical
  • Integral Nonlinearity Error:
    <±0.75 LSB Typical
  • Programmable Gain Amplifier (PGA) With 0-dB to 36-dB Gain Range (0.045 dB/Step)
  • Automatic or Programmable Optical Black Level and Offset Calibration With Digital Filter and Bad Pixel Limits
  • Additional DACs for External Analog Setting
  • Serial Interface for Register Configuration
  • Internal-Reference Voltages
  • 48-Pin TQFP Package
  • Application
    • Digital Still Camera
    • Video Camcorder

The TLV990-28 is a complete CCD signal processor/digitizer designed for digital still camera and PC camera applications. The TLV990-28 performs all the analog-processing functions necessary to maximize the dynamic range, corrects various errors associated with the CCD sensor, and then digitizes the results with an on-chip high-speed analog-to-digital converter (ADC).

The key components of the TLV990-28 include: an input clamp circuit for CCD signal, a correlated double sampler (CDS), a programmable-gain amplifier (PGA) with 0 to 36-dB gain range, two internal digital-to-analog converters (DAC) for automatic or programmable optical black level and offset calibration, a 10-bit, 28-MSPS pipeline ADC, a parallel data port for easy microprocessor interface, a serial port for configuring internal control registers, two additional DACs for external system control, and internal reference voltages.

Designed in advanced CMOS process, the TLV990-28 operates from a single 3-V power supply with a normal power consumption of 150 mW at 28 MSPS and 2 mW in power-down mode.

Its very high throughput rate, single 3-V operation, very low-power consumption, and fully-integrated analog-processing circuitry make the TLV990-28 an ideal CCD signal-processing solution for digital still cameras and electronic video camcorder applications.

This device is available in a 48-pin TQFP package and is specified over a -20°C to 75°C operating-temperature range.

The TLV990-28 is a complete CCD signal processor/digitizer designed for digital still camera and PC camera applications. The TLV990-28 performs all the analog-processing functions necessary to maximize the dynamic range, corrects various errors associated with the CCD sensor, and then digitizes the results with an on-chip high-speed analog-to-digital converter (ADC).

The key components of the TLV990-28 include: an input clamp circuit for CCD signal, a correlated double sampler (CDS), a programmable-gain amplifier (PGA) with 0 to 36-dB gain range, two internal digital-to-analog converters (DAC) for automatic or programmable optical black level and offset calibration, a 10-bit, 28-MSPS pipeline ADC, a parallel data port for easy microprocessor interface, a serial port for configuring internal control registers, two additional DACs for external system control, and internal reference voltages.

Designed in advanced CMOS process, the TLV990-28 operates from a single 3-V power supply with a normal power consumption of 150 mW at 28 MSPS and 2 mW in power-down mode.

Its very high throughput rate, single 3-V operation, very low-power consumption, and fully-integrated analog-processing circuitry make the TLV990-28 an ideal CCD signal-processing solution for digital still cameras and electronic video camcorder applications.

This device is available in a 48-pin TQFP package and is specified over a -20°C to 75°C operating-temperature range.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV990-28: 3-V, 10-Bit, 28-MSPS Area CCD Analog Front End datasheet (Rev. A) Mar 23, 2004

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​