TMS320F28376DPTPT

ACTIVE

C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC | PTP | 176 | -40 to 105

Same as: TMS320F28376DPTPT.A, TMS320F28376DPTPT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins HLQFP (PTP) | 176
Operating temperature range (°C) -40 to 105
Package qty | Carrier 40 | JEDEC TRAY (10+1)

Features for the TMS320F28376D

  • Dual-core architecture
    • Two TMS320C28x 32-bit CPUs
    • 200MHz
    • IEEE 754 single-precision Floating-Point Unit (FPU)
    • Trigonometric Math Unit (TMU)
    • Viterbi/Complex Math Unit (VCU-II)
  • Two programmable Control Law Accelerators (CLAs)
    • 200MHz
    • IEEE 754 single-precision floating-point instructions
    • Executes code independently of main CPU
  • On-chip memory
    • 512KB (256KW) or 1MB (512KW) of flash (ECC-protected)
    • 172KB (86KW) or 204KB (102KW) of RAM (ECC-protected or parity-protected)
    • Dual-zone security supporting third-party development
    • Unique identification number
  • Clock and system control
    • Two internal zero-pin 10MHz oscillators
    • On-chip crystal oscillator
    • Windowed watchdog timer module
    • Missing clock detection circuitry
  • 1.2V core, 3.3V I/O design
  • System peripherals
    • Two External Memory Interfaces (EMIFs) with ASRAM and SDRAM support
    • Dual 6-channel Direct Memory Access (DMA) controllers
    • Up to 169 individually programmable, multiplexed General-Purpose Input/Output (GPIO) pins with input filtering
    • Expanded Peripheral Interrupt controller (ePIE)
    • Multiple Low-Power Mode (LPM) support with external wakeup
  • Communications peripherals
    • USB 2.0 (MAC + PHY)
    • Support for 12-pin 3.3V-compatible Universal Parallel Port (uPP) interface
    • Two Controller Area Network (CAN) modules (pin-bootable)
    • Three high-speed (up to 50MHz) SPI ports (pin-bootable)
    • Two Multichannel Buffered Serial Ports (McBSPs)
    • Four Serial Communications Interfaces (SCI/UART) (pin-bootable)
    • Two I2C interfaces (pin-bootable)
  • Analog subsystem
    • Up to four Analog-to-Digital Converters (ADCs)
      • 16-bit mode
        • 1.1MSPS each (up to 4.4MSPS system throughput)
        • Differential inputs
        • Up to 12 external channels
      • 12-bit mode
        • 3.5MSPS each (up to 14MSPS system throughput)
        • Single-ended inputs
        • Up to 24 external channels
      • Single Sample-and-Hold (S/H) on each ADC
      • Hardware-integrated post-processing of ADC conversions
        • Saturating offset calibration
        • Error from setpoint calculation
        • High, low, and zero-crossing compare, with interrupt capability
        • Trigger-to-sample delay capture
    • Eight windowed comparators with 12-bit Digital-to-Analog Converter (DAC) references
    • Three 12-bit buffered DAC outputs
  • Enhanced control peripherals
    • 24 Pulse Width Modulator (PWM) channels with enhanced features
    • 16 High-Resolution Pulse Width Modulator (HRPWM) channels
      • High resolution on both A and B channels of 8 PWM modules
      • Dead-band support (on both standard and high resolution)
    • Six Enhanced Capture (eCAP) modules
    • Three Enhanced Quadrature Encoder Pulse (eQEP) modules
    • Eight Sigma-Delta Filter Module (SDFM) input channels, 2 parallel filters per channel
      • Standard SDFM data filtering
      • Comparator filter for fast action for out of range
  • Configurable Logic Block (CLB)
    • Augments existing peripheral capability
    • Supports position manager solutions
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design up to ASIL D; IEC 61508 up to SIL 3; IEC 60730 up to Class C; and UL 1998 up to Class 2
    • Hardware integrity up to ASIL B, SIL 2
  • Safety-related certification
  • Package options:
    • Lead-free, green packaging
    • 337-ball New Fine Pitch Ball Grid Array (nFBGA) [ZWT suffix]
    • 176-pin PowerPAD™ Thermally Enhanced Low-Profile Quad Flatpack (HLQFP) [PTP suffix]
    • 100-pin PowerPAD Thermally Enhanced Thin Quad Flatpack (HTQFP) [PZP suffix]
  • Hardware Built-in Self Test (HWBIST)
  • Temperature options:
    • T: –40°C to 105°C junction
    • S: –40°C to 125°C junction
    • Q: –40°C to 125°C free-air (AEC Q100 qualification for automotive applications)

Description for the TMS320F28376D

C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.

The TMS320F2837xD is a powerful 32-bit floating-point microcontroller unit (MCU) designed for advanced closed-loop control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; and sensing and signal processing. To accelerate application development, the DigitalPower software development kit (SDK) for C2000 MCUs and the MotorControl software development kit (SDK) for C2000™ MCUs are available. The F2837xD supports a new dual-core C28x architecture that significantly boosts system performance. The integrated analog and control peripherals also let designers consolidate control architectures and eliminate multiprocessor use in high-end systems.

The dual real-time control subsystems are based on TI’s 32-bit C28x floating-point CPUs, which provide 200MHz of signal processing performance in each core. The C28x CPUs are further boosted by the new TMU accelerator, which enables fast execution of algorithms with trigonometric operations common in transforms and torque loop calculations; and the VCU accelerator, which reduces the time for complex math operations common in encoded applications.

The F2837xD microcontroller family features two CLA real-time control coprocessors. The CLA is an independent 32-bit floating-point processor that runs at the same speed as the main CPU. The CLA responds to peripheral triggers and executes code concurrently with the main C28x CPU. This parallel processing capability can effectively double the computational performance of a real-time control system. By using the CLA to service time-critical functions, the main C28x CPU is free to perform other tasks, such as communications and diagnostics. The dual C28x+CLA architecture enables intelligent partitioning between various system tasks. For example, one C28x+CLA core can be used to track speed and position, while the other C28x+CLA core can be used to control torque and current loops.

The TMS320F2837xD supports up to 1MB (512KW) of onboard flash memory with error correction code (ECC) and up to 204KB (102KW) of SRAM. Two 128-bit secure zones are also available on each CPU for code protection.

Performance analog and control peripherals are also integrated on the F2837xD MCU to further enable system consolidation. Four independent 16-bit ADCs provide precise and efficient management of multiple analog signals, which ultimately boosts system throughput. The new sigma-delta filter module (SDFM) works in conjunction with the sigma-delta modulator to enable isolated current shunt measurements. The Comparator Subsystem (CMPSS) with windowed comparators allows for protection of power stages when current limit conditions are exceeded or not met. Other analog and control peripherals include DACs, PWMs, eCAPs, eQEPs, and other peripherals.

Peripherals such as EMIFs, CAN modules (ISO 11898-1/CAN 2.0B-compliant), and a new uPP interface extend the connectivity of the F2837xD. The uPP interface is a new feature of the C2000™ MCUs and supports high-speed parallel connection to FPGAs or other processors with similar uPP interfaces. Lastly, a USB 2.0 port with MAC and PHY lets users easily add universal serial bus (USB) connectivity to their application.

Want to learn more about features that make C2000 MCUs the right choice for your real-time control system? Check out The Essential Guide for Developing With C2000™ Real-Time Microcontrollers and visit the C2000™ real-time control MCUs page.

The Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) Getting Started Guide covers all aspects of development with C2000 devices from hardware to support resources. In addition to key reference documents, each section provides relevant links and resources to further expand on the information covered.

Ready to get started? Check out the TMDSCNCD28379D or LAUNCHXL-F28379D evaluation board sand download C2000Ware.

To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more