Product details

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Audio Ron (typ) (Ω) 0.16 CON (typ) (pF) 100 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 50 Bandwidth (MHz) 10 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Fail-safe logic, Over Temperature Protection, Powered-off protection, Supports input voltage beyond supply, Supports negative voltages Input/output continuous current (max) (A) 1.1 Rating Catalog Drain supply voltage (max) (V) 12
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Audio Ron (typ) (Ω) 0.16 CON (typ) (pF) 100 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 50 Bandwidth (MHz) 10 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Fail-safe logic, Over Temperature Protection, Powered-off protection, Supports input voltage beyond supply, Supports negative voltages Input/output continuous current (max) (A) 1.1 Rating Catalog Drain supply voltage (max) (V) 12
DSBGA (YBH) 9 2.56 mm² (1.6 mm × 1.6 mm)
  • Supply range: 1.8V to 5.5V
  • Beyond the supply signal range:-5.5V to 5.5V
  • High current support: >1A (maximum)
  • Ultra-low on-resistance: 0.2Ω
  • Low on-resistance flatness: 1mΩ
  • Low THD+N: 0.001% (-100dB)
  • –40°C to +125°C operating temperature
  • Powered off protection
  • Over temperature protection
  • 1.8V logic compatible
  • Fail-safe logic
  • Break-before-make switching
  • Supply range: 1.8V to 5.5V
  • Beyond the supply signal range:-5.5V to 5.5V
  • High current support: >1A (maximum)
  • Ultra-low on-resistance: 0.2Ω
  • Low on-resistance flatness: 1mΩ
  • Low THD+N: 0.001% (-100dB)
  • –40°C to +125°C operating temperature
  • Powered off protection
  • Over temperature protection
  • 1.8V logic compatible
  • Fail-safe logic
  • Break-before-make switching

The TMUX2889 is a complementary metal-oxide semiconductor (CMOS) multiplexer with two independently selectable 2:1, single-pole, double-throw (SPDT) switch channels. This device works with a single supply (1.6V to 5.5V), but can pass bidirectional analog and digital signals beyond the supply from -5.5V to 5.5V.

The TMUX2889 also features powered off protection up to ±5.5V, which isolates the switch even when there is no supply voltage present (VDD = 0V). Without this protection feature, any voltage on the switch can back-power the supply rail through an internal ESD diode and cause potential damage to the rest of the system.

With 0.001% THD+N and 1mΩ RON-flatness, the TMUX2889 is designed for passing precision analog and audio signals without adding distortion.

The TMUX2889 is a complementary metal-oxide semiconductor (CMOS) multiplexer with two independently selectable 2:1, single-pole, double-throw (SPDT) switch channels. This device works with a single supply (1.6V to 5.5V), but can pass bidirectional analog and digital signals beyond the supply from -5.5V to 5.5V.

The TMUX2889 also features powered off protection up to ±5.5V, which isolates the switch even when there is no supply voltage present (VDD = 0V). Without this protection feature, any voltage on the switch can back-power the supply rail through an internal ESD diode and cause potential damage to the rest of the system.

With 0.001% THD+N and 1mΩ RON-flatness, the TMUX2889 is designed for passing precision analog and audio signals without adding distortion.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TMUX2889 5V Beyond the Supply, Low Ron, Powered Off Protection Switch with 1.8V Logic datasheet (Rev. B) PDF | HTML Jul 17, 2024
Product overview Multiplexers in Hearing Aids PDF | HTML Oct 3, 2024
Certificate TMUX2889YBHEVM EU Declaration of Conformity (DoC) PDF | HTML Jul 13, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX2889YBHEVM — TMUX2889 YBH package evaluation module

The TMUX2889YBHEVM is used to evaluate the performance of the TMU2889. The evaluation module (EVM) comes with a TMUX2889YBH device soldered on. The EVM allows for an easy way for engineers to evaluate the TMUX2889 with audio signals by using on board audio jacks. Additionally, test points on board (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TMUX2889 IBIS Model

SCDM322.ZIP (7 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos