A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPA6211A1 ACTIVE 3.1-W, mono, analog input Class-AB audio amplifier Higher output power

Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Control interface Hardware Output power (W) 1 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 THD + N at 1 kHz (%) 0.12 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Control interface Hardware Output power (W) 1 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 THD + N at 1 kHz (%) 0.12 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • 1-W BTL Output (5 V, 0.11 % THD+N)
  • 3.3-V and 5-V Operation
  • No Output Coupling Capacitors Required
  • Shutdown Control (IDD = 0.6 µA)
  • Uncompensated Gains of 2 to 20 (BTL Mode)
  • Surface-Mount Packaging
  • Thermal and Short-Circuit Protection
  • High Supply Ripple Rejection Ratio (56 dB at 1 kHz)
  • LM4861 Drop-In Compatible
  • 1-W BTL Output (5 V, 0.11 % THD+N)
  • 3.3-V and 5-V Operation
  • No Output Coupling Capacitors Required
  • Shutdown Control (IDD = 0.6 µA)
  • Uncompensated Gains of 2 to 20 (BTL Mode)
  • Surface-Mount Packaging
  • Thermal and Short-Circuit Protection
  • High Supply Ripple Rejection Ratio (56 dB at 1 kHz)
  • LM4861 Drop-In Compatible

The TPA4861 is a bridge-tied load (BTL) audio power amplifier capable of delivering 1 W of continuous average power into an 8- load at 0.2% THD+N from a 5-V power supply in voiceband frequencies (f < 5 kHz). A BTL configuration eliminates the need for external coupling capacitors on the output in most applications. Gain is externally configured by means of two resistors and does not require compensation for settings of 2 to 20. Features of the amplifier are a shutdown function for power-sensitive applications as well as internal thermal and short-circuit protection. The TPA4861 works seamlessly with TI’s TPA4860 in stereo applications. The amplifier is available in an 8-pin SOIC surface-mount package that reduces board space and facilitates automated assembly.

The TPA4861 is a bridge-tied load (BTL) audio power amplifier capable of delivering 1 W of continuous average power into an 8- load at 0.2% THD+N from a 5-V power supply in voiceband frequencies (f < 5 kHz). A BTL configuration eliminates the need for external coupling capacitors on the output in most applications. Gain is externally configured by means of two resistors and does not require compensation for settings of 2 to 20. Features of the amplifier are a shutdown function for power-sensitive applications as well as internal thermal and short-circuit protection. The TPA4861 works seamlessly with TI’s TPA4860 in stereo applications. The amplifier is available in an 8-pin SOIC surface-mount package that reduces board space and facilitates automated assembly.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPA4861: 1-W Mono Audio Power Amplifier datasheet (Rev. C) Jun 24, 2004

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​