Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS389R0-Q1

PREVIEW

Multichannel overvoltage and undervoltage I²C programmable voltage supervisor with separate reset

TPS389R0-Q1

PREVIEW

Product details

We are not able to display this information. Please refer to the product data sheet.
  • ASIL-D Functional Safety-Compliant
    • Development target for Functional Safety applications
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL D
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C
  • Monitor state-of-the art SOCs
    • ±6mV threshold accuracy (–40°C to +125°C)
    • Input voltage range: 2.5V to 5.5V
    • Undervoltage lockout (UVLO): 2.48V
    • Low standby quiescent current: 200µA
    • 6 channels with 2 remote sense (TPS389006-Q1)
    • 6 channels with 2 remote sense and Reset output (TPS389R06-Q1)
    • 8 channels (TPS389008-Q1)
    • Fixed window threshold levels
      • 5mV steps from 0.2V to 1.475V
      • 20mV steps from 0.8V to 5.5V
  • Miniature solution and minimal component cost
    • 3mm x 3mm QFN package
    • Adjustable glitch immunity via I2C
    • User adjustable voltage threshold levels via I2C
  • Designed for safety applications
    • Active-low open-drain NIRQ output
    • Active-low open-drain NRST output (TPS389R0-Q1)
    • Built-in 8-bit ADC for real-time voltage readouts
    • Cyclic Redundancy Checking (CRC)
    • Packet Error Checking (PEC)
    • Sequence and fault logging
  • Sync function for rail tagging
  • ASIL-D Functional Safety-Compliant
    • Development target for Functional Safety applications
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL D
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C
  • Monitor state-of-the art SOCs
    • ±6mV threshold accuracy (–40°C to +125°C)
    • Input voltage range: 2.5V to 5.5V
    • Undervoltage lockout (UVLO): 2.48V
    • Low standby quiescent current: 200µA
    • 6 channels with 2 remote sense (TPS389006-Q1)
    • 6 channels with 2 remote sense and Reset output (TPS389R06-Q1)
    • 8 channels (TPS389008-Q1)
    • Fixed window threshold levels
      • 5mV steps from 0.2V to 1.475V
      • 20mV steps from 0.8V to 5.5V
  • Miniature solution and minimal component cost
    • 3mm x 3mm QFN package
    • Adjustable glitch immunity via I2C
    • User adjustable voltage threshold levels via I2C
  • Designed for safety applications
    • Active-low open-drain NIRQ output
    • Active-low open-drain NRST output (TPS389R0-Q1)
    • Built-in 8-bit ADC for real-time voltage readouts
    • Cyclic Redundancy Checking (CRC)
    • Packet Error Checking (PEC)
    • Sequence and fault logging
  • Sync function for rail tagging

The TPS389006/08-Q1 device is an ASIL-D compliant six/eight-channel window supervisor IC with two remote sense pins (six channel version) available in a 16-pin 3mm x 3mm QFN package. The TPS389R06-Q1 device is a six channel window supervisor IC with 2 remote sense pins and a Reset output. This high accuracy multichannel voltage supervisor is designed for systems that operate on low-voltage supply rails and have narrow margin supply tolerances.

Remote sense pins enable a highly accurate voltage measurement on the high current core rail by accounting for voltage drop across PCB traces. I2C functionality gives flexibility in selecting thresholds, reset delays, glitch filters, and pin functionality. The internal glitch immunity and noise filters eliminate the need for external RC components to reduce false resets resulting from power transients. In addition, device does not require any external resistors for setting overvoltage and undervoltage reset thresholds, which further optimizes overall accuracy, cost, size, and improves reliability for safety systems.

This device offers CRC error checking, sequence logging during turn ON or turn OFF, and a built-in ADC for voltage readouts to provide redundant error checking. In addition, TPS389006 offers a sync feature for tagging the rails as the device powers up. The TPS389006 device also pairs with TI’s power-supply sequencer TPS38700 to enable proper power-on sequence in addition to voltage monitoring for SIL-3 level compliance.

The TPS389006/08-Q1 device is an ASIL-D compliant six/eight-channel window supervisor IC with two remote sense pins (six channel version) available in a 16-pin 3mm x 3mm QFN package. The TPS389R06-Q1 device is a six channel window supervisor IC with 2 remote sense pins and a Reset output. This high accuracy multichannel voltage supervisor is designed for systems that operate on low-voltage supply rails and have narrow margin supply tolerances.

Remote sense pins enable a highly accurate voltage measurement on the high current core rail by accounting for voltage drop across PCB traces. I2C functionality gives flexibility in selecting thresholds, reset delays, glitch filters, and pin functionality. The internal glitch immunity and noise filters eliminate the need for external RC components to reduce false resets resulting from power transients. In addition, device does not require any external resistors for setting overvoltage and undervoltage reset thresholds, which further optimizes overall accuracy, cost, size, and improves reliability for safety systems.

This device offers CRC error checking, sequence logging during turn ON or turn OFF, and a built-in ADC for voltage readouts to provide redundant error checking. In addition, TPS389006 offers a sync feature for tagging the rails as the device powers up. The TPS389006 device also pairs with TI’s power-supply sequencer TPS38700 to enable proper power-on sequence in addition to voltage monitoring for SIL-3 level compliance.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS389006/08-Q1,TPS389R0-Q1 Multichannel Overvoltage and Undervoltage I2 C Programmable Voltage Supervisor and Monitor datasheet (Rev. D) PDF | HTML 23 Oct 2024

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​